Royal Thin Brick
Royal Thin Brick

Tumbled Interior & Exterior Brick Veneers

CONTACT INFO
1201 Millerton St. S.E
Canton, OH 44707
Toll Free: 888-325-3945
Phone:
Request for information Royal Thin Brick Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Royal Thin Brick® is a true extruded kiln-fired thin brick - not concrete or some other material made to look like brick, so it will look good and outperform the competition. Royal is made only from the finest natural raw materials - local clays and shales from Northeast Ohio and Western Pennsylvania, a region renowned for its rich brick making tradition. Royal is hard fired - so it's very durable. It is naturally stain resisting and has a very high breaking strength that will stand up to the toughest environments. Royal is vitreous - so it has low absorption and can be used indoors or out in any climate. Royal will go where many other thin brick just can't. From wet and damp to snow and ice or even scorching heat, Royal can take it. Royal has a ribbed back - so it can bond tightly to the setting materials to ensure both a fast and sound installation. Royal is versatile - so it can go almost anywhere. Use Royal Thin Brick® on walls and floors to transform your home or business and give you years of beauty and performance.


Rated 5 based on 1 product reviews

Royal Thin Brick® is a true extruded kiln-fired thin brick - not concrete or some other material made to look like brick, so it will look good and outperform the competition.

Royal is made only from the finest natural raw materials -  local clays and shales from Northeast Ohio and Western Pennsylvania, a region renowned for its rich brick making tradition.

Royal is hard fired - so it's very durable. It is naturally stain resisting and has a very high breaking strength that will stand up to the toughest environments.

Royal is vitreous - so it has low absorption and can be used indoors or out in any climate. Royal will go where many other thin brick just can't. From wet and damp to snow and ice or even scorching heat, Royal can take it.

Royal has a ribbed back - so it can bond tightly to the setting materials to ensure both a fast and sound installation.

Royal is versatile A,A- so it can go almost anywhere. Use Royal Thin Brick® on walls and floors to transform your home or business and give you years of beauty and performance.


Rated 5 based on 1 product reviews

Brick has been a corner stone of architecture and design for thousands of years. There is a warmth and aesthetic with brick that is hard to beat. The Royal Thin Brick color palette consists of single tones and blends that capture the character of walls built in a bygone era ™ from rich reds and earthy browns to soft greys and charcoal. All colors are kiln fired and rugged enough stand up to the harshest environments. 


View The Royal Thin Brick Color Palette


Rated 5 based on 1 product reviews
Royal thin brick is tumbled after firing to capture the essence of worn reclaimed brick. During the tumbling process, crisp edges are worn down, and sharp corners are rounded or knocked off. The appearance of distressed brick is made complete with a traditional wire cut face that gives it added texture and variation.
Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews