Ruskin Company
Ruskin Company
Air Management Solutions
CONTACT INFO
3900 Dr. Greaves Rd.
Grandview, MO 64030
Phone: 816-761-7476
Request for information Ruskin Company Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Actuators and Damper Accessories

Ruskin provides a wide variety of actuators and other accessories to customize our dampers in order to meet your needs.
Rated 5 based on 1 product reviews

Control and Backdraft Dampers

Every damper is built with performance in mind and tested per AMCA standards in Ruskin's Laboratory. Ruskin works with a variety of materials, including galvanized steel, stainless steel, aluminum and fiberglass to match your exact specifications. By molding and forming these materials, Ruskin constructs the perfect damper for your needs.
Rated 5 based on 1 product reviews

Fire/Smoke Dampers

Ruskin manufactures a complete line of UL classified dampers that are designed to protect life and property. To meet the diversity of fire protection requirements, Ruskin fire and smoke dampers are available in a range of classifications and with a variety of standard features and options.
Rated 5 based on 1 product reviews

Acoustical Louvers

Acoustically insulated blades and varying louver depths provide sound attenuation to lower infultrating or escaping noise, as well as protect against weather penetration. Airfoil blades are available for applications involving high velocity airflow.
Rated 5 based on 1 product reviews

Adjustable Louvers

Adjustable louvers are operational from fully open to fully closed for positive shut off of air intake or exhaust. Drainable adjustable louvers also give added protection against water penetration.
Rated 5 based on 1 product reviews

Hurricane Louvers

Ruskin's Hurricane Louvers hold up under pressure in severe weather by preventing wind and rain damage. These louvers are built to withstand up to 160 psf windloads and nearly 9" per hour rainfalls. They are also the FIRST louvers in the industry to have gained approval in Miami-Dade County.
Rated 5 based on 1 product reviews

Screens and Grilles

Ruskin equipment screens effectively and attractively shield fans, cooling towers, equipment, and parking facilities from view in new construction and renovation applications. Whether the installation demands extensive air movement or total concealment, Ruskin offers a selection of products for partial to fully sight proof screening. Ruskin aluminum eggcrate grilles provide aesthetic enhancement to a variety of applications. With many grid size and depth options, designers can tailor the product to suit a variety of visual and installation requirements.
Rated 5 based on 1 product reviews

Sun Control Sunshades

Ruskin Sunshades offer energy savings by reducing solar heat gain through glazing. With a wide variety of available blade styles and configurations, they also provide aesthetic appeal to the building exterior. Ruskin Sunshade models include airfoil, louver, tube and eggcrate blade styles. Custom Sunshade designs are also available. Ruskin Sunshades are constructed of aluminum components for reduced weight and excellent corrosion resistance. All models are available with a variety of Kynar or Anodize finishes.
Rated 5 based on 1 product reviews

Sound Control

For over 30 years, Ruskin has been a leader in the sound control industry. Our commitment to new innovations and the highest level of quality enable our products to meet the needs of any applications. Ruskin manufactures both silencers and panels in order to flexibly meet your acoustical application needs.
Rated 5 based on 1 product reviews