SAFTIFIRST

USA-Made Fire-Rated Glass & Framing

CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Continuing Education Logo
Request for informationSAFTIFIRST Contact Us / RFI
SOCIAL

Most economical fire and safety rated glazing available.


Features

  • Provides superior optical clarity over ceramics.
  • Meets the highest human impact safety requirements.
  • Can be used for interior and exterior applications.
  • Available in specialty architectural make-ups and patterns.
  • Lifetime warranty.
  • USA manufactured for fast delivery and competitive pricing.


Rated 5 based on 1 product reviews