Regency Decorative CBU's are made of heavy duty aluminum, include decorative tops and pedestal covers and are available in five (5) contemporary colors.
4C Recessed Mounted Horizontal Mailboxes are made of heavy duty aluminum, are ideal for new construction and major renovation projects and come in four (4) contemporary colors.
4C Free-Standing Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching free-standing enclosure - minor assembly required
4C Surface Mounted Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching surface mounted enclosure - minor assembly required
4C Custom Horizontal Mailboxes are made of heavy duty aluminum and are ideal for new construction and major renovation projects when a unique configuration or color is required.
4C Mailbox Enclosures are made of heavy duty aluminum, are available in Surface Mounted and Free-Standing styles and come in four (4) contemporary colors.
Standard 4B+ Horizontal Mailboxes are made of aluminum, are ideal for replacement and/or retrofit installations and come in four (4) contemporary colors.
Custom 4B+ Horizontal Mailboxes are made of aluminum and are ideal for replacement and/or retrofit installations when a unique configuration or color is required.
Recessed mounted 4B+ vertical mailboxes are made entirely of aluminum, come in five (5) contemporary colors and are ideal when a flush mounted installation is preferred.
Mail Chests are made entirely of aluminum, are approved for U.S.P.S. curbside delivery, come in four (4) contemporary colors and have an 11" W x 2" H mail deposit opening.
Mail Package Drops are made entirely of aluminum, are approved for U.S.P.S. curbside delivery, come in four (4) contemporary colors and have an 11" W x 5" H mail deposit opening.
Free-Standing mailboxes come in a variety of options including pedestal drop boxes, mail package drops, mail chests, courier boxes, free-standing mail centers 4C Pedestal Mounted Horizontal Mailboxes and cluster box units.
Salsbury Industries offers a wide variety of post mounted mailboxes including rural, roadside, post style townhouse, mail houses, newspaper holders and cluster box units.
Salsbury Industries offers a wide variety of wall mounted mailboxes including traditional, antique brass, stainless steel, mail houses, modern, Victorian, surface mounted townhouse and mail slots.
Cell Phone Lockers can accommodate cell phones, keys, wallets, tablet PC's and other small valuables, are available in 5" and 8" depths with resettable combination locks or master keyed locks and come in four (4) contemporary colors.
Salsbury 50000 Series Extra Wide Standard Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 finishes.
Salsbury 70000 Series Vented Metal Lockers are available in Single Tier, Double Tier, Triple Tier, Four Tier and Box Style configurations and in 3 finishes.
Salsbury 80000 Series Extra Wide Vented Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 finishes.
Salsbury Industries has additional products including See-Through Lockers, Open Access Standard Lockers, Standard Gear Lockers, Cell Phone Lockers, Storage Lockers, Aluminum Locker Benches and Wood Locker Benches.
Salsbury 30000 Series Designer Wood Lockers are 12" wide, are available in Single Tier, Double Tier, Triple Tier, Box Style and Double Tier 'S' Style configurations and in 6 high pressure laminate finishes.
Salsbury 20000 Series Extra Wide Designer Wood Lockers are 15" wide, are available in Single Tier, Double Tier, Double Tier 'S' Style, Triple Tier and Four Tier configurations and in 6 high pressure laminate finishes.
Salsbury 30000 Series Open Access Designer and Designer Gear Wood Lockers are 24" wide, 6 feet high and are available in 18" or 24" depths and in 6 high pressure laminate finishes.
Salsbury 10000 Series Solid Oak Executive Wood Lockers are 16" wide, are available in Single Tier, Double Tier and Triple Tier configurations and in 3 elegant finishes.
Salsbury 90000 Series Plastic Lockers are 12" wide, are available in Double Tier, Triple Tier, Four Tier, Five Tier, Eight Tier and Ten Tier configurations and in 3 colors.
Cell Phone Lockers can accommodate cell phones, keys, wallets, tablet PC's and other small valuables, are available in 5" and 8" depths with resettable combination locks or master keyed locks and come in four (4) contemporary colors.
See-Through Metal Lockers and See-Through Designer Wood Lockers feature a polycarbonate door panel, are available in single tier, double tier, triple tier and box style configurations and are available in various depths.