Savaria

Elevators and Lifts

CONTACT INFO
2 Walker Dr.
Brampton, ON, Canada L6T 5E1
Toll Free: 855-728-2742
Phone: 905-791-5555
Request for information Savaria Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

As cost-effective accessibility for small commercial applications such as schools, churches, medical offices and other low rise buildings, the Savaria Orion family of limited use/limited accessibility (LU/LA) elevators offers high-rise look and feel at a low-rise cost.

Orion Elevator: The Orion model LU/LA minimizes construction costs as overhead and pit requirements are much lower than traditional commercial elevators. The Orion provides 1400 lb capacity and 25' (7620 mm) of travel, with up to 6 stops (subject to local code requirements); higher travel available where code permits. More info

Orion MRL: A machine roomless, geared-traction drive LU/LA elevator suitable for up to 200 trips a day. Offering an ultra-quiet ride, reduced construction costs thanks to minimal overhead and pit requirements and a 1400 lb capacity, the Orion MRL has a maximum travel of 25' (7620 mm) with up to 6 stops (subject to local code requirements); higher travel available where code permits. More info

Explore a world of beautiful accessibility with our interactive product guide.

Rated 5 based on 1 product reviews

Savaria is a world leader in vertical platform lifts. Our suite of residential and commercial VPLs range from robust workhorses for rough-and-tumble environments to stunningly beautiful and brandable luxury lifts that are at home in the lobbies of Fortune 100 companies. Available with ADA-compliant options and models for both indoor or outdoor applications.

Explore a world of beautiful accessibility with our interactive product guide.

Rated 5 based on 1 product reviews

The Savaria V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels. Suitable for installations in public and commercial buildings, as well as private homes.

  • Indoor/outdoor applications with 750 lb capacity

  • Up to 14' travel distance (USA) or 23' (Canada)

  • Fast, quiet hydraulic drive system, no machine room

  • Same-side, 90-degree or straight-through entry/exit

  • Custom platform sizes

  • Pit depth 3" or ramp ratio 1:8 to 1:12 where pit is not possible


The Savaria V-1504 is available as an unenclosed unit or fully enclosed with aluminum and acrylic inserts and top dome with active ventilation system; corrosion-resistant steel components, ideal for outdoor applications. For high-end public and commercial settings:

  • V-1504 Prestige is a luxury lift built from half-inch structural tempered glass

  • V-1504 Lux is beautifully framed in stainless steel with glass inserts

Explore a world of beautiful accessibility with our interactive product guide.

Rated 5 based on 1 product reviews

The reliable workhorse Savaria Multilift is available with enclosure or unenclosed - or even a mobile unit for temporary accessibility needs.

  • Indoor or outdoor use in most climates

  • Low-rise 2-stop travel up to 60" (USA) or 72" (Canada)

  • Minimal construction required; placed on a concrete pad 90-degree or straight-through entry/exit configurations


Explore a world of beautiful accessibility with our interactive product guide.

Rated 5 based on 1 product reviews

The Prolift's enclosed cab interior feels like a traditional elevator. As the fastest VPL in the Savaria suite, it offers a speed of 30 ft/min thanks to its hydraulic drive system (machine room required).

The Prolift services up to 6 stops over a maximum travel distance of 23' (14' in USA) with a capacity of 1050 lb or 1400 for the HD model. Available in a selection of finishes with multiple sizes and entry/exit configurations. Casket lift option available.

Rated 5 based on 1 product reviews

The Savaria Delta inclined platform lift carries a passenger with wheelchair up and down a single flight of straight stairs.

  • Maximum travel 80' with 550 lb capacity

  • Wall-mounted rail or self-supporting stanchions

  • Left- or right-side rail, front or side access configurations



Rated 5 based on 1 product reviews

The Savaria Omega inclined platform lift is designed for access over stairs with multiple levels, curves or intermediate landings.

  • Custom-built for each staircase

  • Access over stairs with landings, directional changes or curves

  • Wall-mounted rail system or self-supporting stanchions

  • Maximum travel 164' with 660 lb capacity (USA) or 550 lb (Canada)



Rated 5 based on 1 product reviews

Access wow-factor. The show-stopping Savaria Vuelift® panoramic home elevator with integrated hoistway opens up new vistas in residential design. Its all-in-one design means placement is incredibly flexible - in the middle of the room, through the floor, attached to a mezzanine or centered in a spiral staircase. No shaftway construction is required, making it ideal for both new residences and renovation projects. With 6 models to choose from and available in Round and Octagonal , as well as the new 50-inch-footprint Vuelift Mini there is a Vuelift to suit any architectural style.

Available in UV-resistant glass or acrylic to allow natural light to shine through, the incredible clarity means the 360-degree view from inside the lift is as impactful as the exterior design. Customizable, powder-coated frame colors let your clients reflect their personal taste and complement interior design elements.

Discover the Savaria® Vuelift® panoramic glass home elevator with our NEW Interactive Design Inspiration Guide.

Get the Vuelift Model Comparison Guide.

Rated 5 based on 1 product reviews

Savaria residential elevators provide the ultimate convenience and accessibility to home owners. From basic models that address personal mobility, to all-out luxury, Savaria offers a range of fixtures and finishes that can be customized to suit almost any home.

Design your elevator cab with our online configurator.

Rated 5 based on 1 product reviews

Savaria's most popular home elevator, and a cost-effective choice. The durable geared chain drive design installs quickly, provides a stable ride and does not require a separate machine room. An environmentally-friendly counterweight system reduces motor effort and power consumption. An Eclipse HD version is available with a 950 lb capacity and cab up to 48" wide.

Rated 5 based on 1 product reviews

The Infinity's precision hydraulic drive system is dependable and compatible with the use of LEED-qualified Hydro Safe hydraulic vegetable oil. This design houses drive components in a machine room that can be located where best suited in your home. Available with capacity up to 1,000 lb, or choose the Infinity HD version for 1,400 lb capacity or larger cab size.

Rated 5 based on 1 product reviews

Space-saving through-the-floor accessibility lift, built on the same drive system as the popular and robust Savaria V-1504 wheelchair lift, the Telecab home lift serves 2 levels with up to 23' of travel and offers a capacity of 500 lb to accommodate a passenger with mobility device (Telecab 17 model offers for 845 lb capacity)


The Telecab requires minimal construction because no elevator hoistway is required for installation The lift elevator travels on a guide rail system through a floor cut-out.

Rated 5 based on 1 product reviews

Savaria stairlifts are an easy and economical way to add mobility to the home. Users maintain the freedom to move in the home or in certain commercial settings, with only minor construction.

Rated 5 based on 1 product reviews

The Savaria Stairfriend stairlift can eliminate the barrier of stairs providing safe and easy access to another floor. The Stairfriend is designed to be installed on stairs that feature a curve, an intermediate landing, or when out-of-the-way parking is desired. Smooth riding, comfortable and reliable, the Savaria Stairlift features a double rail system for strength and durability. The lift is easy to operate with controls on the armrest as well as two included radio frequency remote controls. Savaria custom bends the rail to your exact specifications based on computer-aided design software and photo measuring. This is all done with industry leading lead times. Choose from 2 seat designs to suit your taste and comfort needs.

Rated 5 based on 1 product reviews