The Savaria V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels. Suitable for installations in public and commercial buildings, as well as private homes, this Savaria lift features an extremely versatile design that can be configured and customized to suit virtually any project requirements and aesthetic needs. From the rugged outdoors, to the most luxurious office tower lobbies, the Savaria V-1504 lift is ready to serve with its reliable performance, ease of use and range of finish options.
Driven by our reliable hydraulic system the lift travels up and down a rail system enclosed in the lift tower so no machine room is needed. See the options tab to read more about the many configurations available for the Savaria V-1504.
Rated 5 based on
1 product reviews