Seco South's decorative cable systems will add a touch of elegance to any decor. Our cable systems are used in a variety of commercial and residential projects.
All of our shelving systems use a 1/8" diameter cable for maximum strength and stability. The cable assemblies are stainless steel while all of the ceiling, floor, wall and shelf support attachments are in electroless nickel is the standard finish, but they are also available in a black, red, blue, and clear anodized finish.
The shelves are available in glass and wood in either a 3/8" or 1/2" thickness. The depth of the shelves are available in both 8" or 12".
Rated 5 based on
1 product reviews