SGM, Inc.
SGM, Inc.
Southern Grouts & Mortars, Inc.
CONTACT INFO
1502 S.W. 2nd Pl.
Pompano Beach, FL 33069
Toll Free: 800-641-9247
Phone: 954-943-2288
Request for information SGM, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data

Thin-Set Mortar (Polymer Modified) - Fast Set

Fast Set is a latex-Portland cement mortar formulated to produce a rapid set time for the installation of ceramic, mosaic, pavers and quarry and dimension stone (absorptive, semi-vitreous and vitreous) tiles.

Rated 5 based on 1 product reviews
CATALOGS

Thin Sets - Multi Lite

Multi-Lite is a premium, lightweight latex-Portland cement mortar utilizing nanotechnology that can be used for medium bed and non-sag applications of ceramic, mosaic, quarry tiles and dimension stone tiles. This new technology is 40% lighter than traditional mortars.

Rated 5 based on 1 product reviews

Thin Sets - Marble Set

Marble Set is a Medium Bed Latex-Portland Cement Mortar specially formulated for installations of large format tile and thin dimension stone for both interior and exterior applications.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Thin Sets - Ultra Crete

Ultra-Crete is a premium Latex-Portland Cement Mortar formulated for the installation of ceramic, mosaic, quarry tiles and dimension stone. Redispersible powder additives are used to improve adhesion, provide greater bond strength and resistance to impact and shock.

Rated 5 based on 1 product reviews
CATALOGS

Thin Sets - Glass Mosaic Tile

Glass Mosaic Tile thin set is the ultimate one step polymer fortified thin set mortar specifically designed for outdoor and wet environments. GMT provides superior adhesion to glass, mosaic tiles, porcelain, ceramic, and natural stone. Its' unparalleled proprietary formulation makes it the perfect choice for setting tile in swimming pools, spas, water features and other areas with submerged applications. GMT produces a ultra-white finish that will enhance the look of glass, mosaic tiles and any translucent tile or stone. For use in both commercial and residential applications.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Thin Sets - Multi-Crete™

Multi-Crete is a commercial latex-Portland Cement Mortar offers economy as an all-purpose bonding mortar formulated for the installation of ceramic, mosaic, quarry tiles and dimension stone tiles (absorptive, semi-vitreous and vitreous) tiles.

Rated 5 based on 1 product reviews
CATALOGS

Thin Sets - Contractors Choice Multi Purpose

Contractors Choice polymer-modifed latex-Portland Cement Mortar is an economical multi-purpose mortar formulated for the installation of ceramic, mosaic, quarry and dimension stone tiles (absorptive, semi-vitreous and vitreous) tiles.

Rated 5 based on 1 product reviews
CATALOGS

Premium Sanded Thin Set

SGM Premium Sanded Thin-Set Mortar is a superior dry-set mortar formulated with supreme working characteristics like open time, pot life, and coverage. This product can be used for demanding installations of ceramic, mosaic, quarry, and dimension stone (absorptive, semi-vitreous, and vitreous) tile. Ideal for use in hot and dry climates. 




Rated 5 based on 1 product reviews
CATALOGS

Floor & Wall Thin Set

Floor & Wall Thin-Set is a Premium Portland cement based mortar specifically formulated for the installation of ceramic, mosaic, quarry tiles and dimension stone tiles (absorptive, semi-vitreous and vitreous) for service in commercial and residential use on both wall and floor installations.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Southern Sanded Thin Set

Southern Sanded Thin-Set is an economical Portland cement based mortar specifically formulated for the installation of ceramic, mosaic, quarry tiles, and dimension stone tiles (absorptive and semi-vitreous) for service in commercial and residential use on floor tile installations.

Rated 5 based on 1 product reviews
CATALOGS

Thin Sets - Porcelain Set

Porcelain Set is specifically designed for setting impervious porcelain, Glass mosaic, large format tiles and is also ideal for radiant floor heating system installations.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Unsanded Thin Set

Unsanded Thin-Set is a Portland cement based concentrate specifically formulated for the installation of absorptive, semi-vitreous and vitreous tiles.

Rated 5 based on 1 product reviews
CATALOGS

Thin Sets - Glass Block Mortar

Glass Block Mortar is a blend of white Portland cement, graded aggregates and proprietary additives formulated specifically for the installation and repair of glass blocks; Computerized batching of raw materials high quality mortar eliminating guesswork of jobsite mixes.

Rated 5 based on 1 product reviews
CATALOGS

Admixes - Southcrete 25 Acrylic Additive

Southcrete 25 Acrylic Additive is an acrylic additive formulated for use as a direct replacement for water with any non-polymer Dry-Set mortars, Portland cement grouts and joint fillers. Enhances all physical characteristics, such as compressive, shear bond, and flexural strengths.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Admixes - Southcrete 28 Flexible Additive

Southcrete 28 Flexible Additive is a unique acrylic additive, when added to Floor/ Wall 727 Thin-Set Mortar, creates a super flexible mortar that will bond to many difficult substrates and allows for minor crack bridging on the same plane. Ideal for use with glass tile and mosaics.

Rated 5 based on 1 product reviews

Additives - Type I Adhesive -SC555

White acrylic latex based adhesive which will bond ceramic tiles to structurally sound, firm, dry surfaces such as Gypsum wall panels, exterior grade plywood, concrete, glass mesh, mortar units and old properly prepared floor tile or terrazzo. Non-flammable and emits no toxic fumes. Sets with a long lasting plastic grip, spreads esily, is water resistant when dry and is freeze/ thaw stable for storage. Several formulations are available.

Rated 5 based on 1 product reviews
SPECS

Additives - Multi Purpose Tile Mastic

Southcrete 580 Multi-Purpose Tile Mastic is a premium white acrylic latex based adhesive which will bond ceramic tiles to structurally sound, firm, dry interior surfaces such as Gypsum wall panels, exterior grade plywood, concrete, glass mesh, mortar units.

Rated 5 based on 1 product reviews
CATALOGS

Security Polymer Grout

(Latex-Portland Cement Grout)
SGM Security Polymer Grout is a polymer-modified Portland Cement-based grout designed to be used with all types of tile in joints from ?" to ?". Recent polymer innovations have made the need for liquid additives a thing of the past. SGM Security Polymer Grout eliminates mottling while being easy to clean up, is non-shrink, and incredibly strong. Our Security Polymer Grout is suitable for use in both commercial and residential applications, with all types of tile, marble, granite, and slate. Additionally, it's a great fit in service areas such as showers, countertops, walls, floors, schools, kitchens, hotels, and hospitals. Our Security Polymer Grout is available in thirty-two (32) designs and colors.



Rated 5 based on 1 product reviews
SPECS CATALOGS

Mortar Mix Surface Preparation

(Pre-Blended Mortar Type S)
SGM Mortar Mix Surface Preparation is a computerized blend of special high strength masonry cement, proprietary admixtures, and sand developed to produce a consistent quality mix from batch to batch eliminating costly job-site mixing of these components. SGM Mortar Mix Surface Preparation is conveniently packaged in sixty (60) pound (27.2 kg) and eighty (80) pound (36.3 kg) four-ply polyethylene lined bags and custom palletized for easy handling and movement on the job-site. Use for laying block, stone, brick, tuck-pointing, scratch, brown, or finish coat stucco. SGM Mortar Mix Surface Preparation is ideally suited for use as a substrate for hard surface flooring both interior and exterior applications.



Rated 5 based on 1 product reviews
CATALOGS

Thin Set Mortar - LFT Multi-Crete

LFT-Multi-Crete is a commercial latex Portland cement mortar formulated specifically for the installation of large format ceramic tiles and dimension stone. LFT may be used for either floors or walls in both interior or exterior applications where a latex-Portland cement mortar is required.




Rated 5 based on 1 product reviews

Surface Preparation Coating - Bond Kote

Specially formulated two part cementitous coating, designed to be used as an ideal substrate to mechanically bond pool plaster over existing plaster finishes.
Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Exposed Aggregate Finishes - Diamond Brite

Diamond Brite Finishes are blends of selected quartz aggregates and fortified white portland cement ideal for new or re-finished swimming pools. Available in a variety of colors and textures. Diamond Brite finishes are factory blended to provide the pool owner with an extremely durable and attractive alternative to traditional pool coatings.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS LEED

Exposed Aggregate - Diamond Brite Jewels

Specially designed with a patent pending proprietary formula, the new Diamond Brite® Jewels finishes have unparalleled fade resistance and are highly UV stable.

Through the years this will be the catalyst for keeping your rich, vibrant finish color as beautiful as when it was first installed. The rich jewel tones of this premium pool finish replicate a wide expanse of water colors, from tropical waters and crisp mountain lakes to the rich dark blues of the ocean. This wide variety of colors is available to help your next pool, spa, or water feature project go from ordinary to something extraordinary. The six unique Diamond Brite® Jewels finishes reflect the high quality, strength and color hues that are befitting the gemstones they were named after: Alabaster, Blue Topaz, Moonstone, Obsidian, Paraiba
and Tanzanite.








Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Exposed Aggregate Finishes - River Rok

Natural Pebble Pool Finish Blends of selected natural aggregates and fortified Portland cement, ideal for new or refinished swimming pools. Available in a variety of colors, River Rok finishes are factory blended to provide the pool owner with an extremely durable and attractive alternative to traditional pool coatings.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Exposed Aggregate Finishes - Durazzo

Polished Marble Pool Finish State-of-the-art, pre blended pool finish designed to provide an exceptionally smooth, colorful and long lasting finish. Durazzo's unique formulation of the whitest marble aggregates.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

One-Step BOND-KOTE®

One-Step BOND-KOTE® is a unique super polymer-modified one-part cementitious coating that incorporates dry resin technology, eliminating the need for liquid additives. One-Step BOND-KOTE is an ideal substrate to mechanically bond pool plaster over existing or concrete plaster finishes.



Rated 5 based on 1 product reviews

Exposed Aggregate Finishes - Ultra Pearl Brite

Ultra Pearl Brite State-of-the-art, pre-blended pool plaster designed to provide an exceptionally smooth, radiant white and long lasting finish. Unique formulation of the whitest marble aggregates, premium white cement and performance enhancing admixtures is resistant to common pool plasters problems like spot etching, staining, pop-offs and discoloration. High tech admixtures reduce permeability and improve chemical resistance.

Rated 5 based on 1 product reviews
CAD CATALOGS

Decorative Concrete Finishes - One Step Spray Deck

One-Step Spray Deck is a pre-blended decking system that incorporates dry resin technology eliminating the need for liquid additives. Simply add water and spray or trowel apply over new or existing concrete surfaces. Available in 12 colors, this product is slip resistant and comfortable under the foot, it is a perfect choice for pool and spa decks, walkways, entrances and driveways in residential and commercial applications.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS LEED

Decorative Concrete Finishes - Spray Deck - Two Parts System

Southcrete Spray Deck is a two part resinated deck system that includes liquid resin and powder that is spray or trowel applied over new or existing concrete surfaces. Available only in white, this product is designed for use on commercial and residential walkways and driveways, pool patios and similar decks to revitalize and enhance concrete surfaces.

Rated 5 based on 1 product reviews
CATALOGS

Decorative Concrete Finishes - Southcrete Colorguard Concrete Sealer

A unique waterbase penetrating stain/ sealer, designed to be used over the Spray Deck System to form a tough, long lasting, colorful finish. Choose from 12 beautiful colors including white and clear seal to enhance the overall appearance and resistance of your surface. Can be used on existing concrete surfaces.

Rated 5 based on 1 product reviews

Polymeric Paver Sand

SGM Polymeric Paver Sand (PPS) is a joint locking material used in place of regular sand to stabilize pavers, stone, or blocks. Polymeric Paver Sand (PPS) is created from a mixture of sand and special additives and designed to be applied dry and hardened when wet. Enhance any hardscape design using one of the specially formulated colors - Natural, Silver, Tan, or Ash.



Rated 5 based on 1 product reviews

Southcrete™ Masonry Cleaner & Efflorescence Remover

Southcrete™ Masonry Cleaner and Efflorescence Remover safely and quickly cleans a variety of cementitious substrates, such as masonry, concrete, brick pavers, river rock, architectural concrete, retainer walls, et cetera, while dissolving all signs of efflorescence. This special synthetic acid formula dissolves more calcium carbonate and efflorescence than muriatic (hydrochloric) acid-based or phosphoric acid-based cleaners. This cleaner can be used to prepare stone and masonry surfaces for clear sealers, stains, or paints, or to simply restore the original beauty and natural look.



Rated 5 based on 1 product reviews

Southcrete™ Brick Paver and Concrete Sealer

Southcrete™ Brick Paver and Concrete Sealer is a premium quality, solvent-borne acrylic sealer that is designed to penetrate and seal bare cementitious substrates. Its attractive gloss finish not only enhances and darkens unsealed pavers to give them a rich “Wet Look" finish, but also provides superior toughness and durability that protects against the penetration of moisture, oils, grease stains, and other damaging or discoloring agents.


Rated 5 based on 1 product reviews

Southcrete™ Aqua Clear 100% Acrylic Paver Sealer / Finish

Southcrete™ Aqua Clear 100% Acrylic Paver Sealer/Finish is a high-performance, two-part clear sealer and finisher that delivers unparalleled protection for pavers, decorative concrete, floors, walkways, and other painted surfaces. The hard crystal clear film will withstand heavy use from vehicles and commercial traffic. It is resistant to most solvents and chemicals. Southcrete™ Aqua Clear 100% Acrylic Paver Sealer/Finish enhances the color of pavers and decorative concrete, and will not yellow. Ideal for interior and exterior use.



Rated 5 based on 1 product reviews

Going Green

At SGM, we value environmental sustainability and we share the global concern over climate change. This is why SGM is committed to implement responsible corporate conduct and in joining with groups and governments in efforts to find appropriate and meaningful ways to reduce negative environmental impacts in our industry.

Rated 5 based on 1 product reviews
CATALOGS