Professional painters have it all with ProMar® 200 Zero VOC Interior Latex Paint. A complete professional line that not only has zero VOCs, but is also available in six sheens and every color. All while delivering maximum productivity with exceptional durability and touch up. And now, the flat sheen has improved hide and durability, and meets MPI certification.

Rated 5 based on 1 product reviews

Duration Home® paint and primer in one features exclusive cross linking technology that actually repels stains. It also has advanced stain blocking technology to seal in stains already on your walls. Duration Home goes on smoothly and quickly and offers excellent hide.Matte and Satin finishes are now available in a new high hiding accent base, formulated to boost hiding power and deliver truer colors in fewer coats.*This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews

Builders Solution® Interior Surfacer is a high quality product designed for the professional. This product is recommended for interior application on walls and ceilings of plaster and wallboard. Builders Solution® Interior Surfacer is part of the two coat Builders Solution® system that delivers an outstanding final appearance for the builder and an upgraded, washable wall finish to the new homeowner.

Rated 5 based on 1 product reviews

Pro Industrial Pro-Cryl Universal Primer is an advanced technology, self cross-linking acrylic primer. It is rust inhibitive and designed for commercial, new construction and maintenance applications. It can be used as a primer under water-based or solvent-based high performance topcoats.

Rated 5 based on 1 product reviews

Pro Industrial Acrylic Coating is a fast-drying coating that is perfect for commercial spaces. This product is easy-to-apply by brush, roll or spray.

Rated 5 based on 1 product reviews

Pro Industrial Waterbased Alkyd Urethane Enamel is a premium quality interior/exterior enamel formulated with a urethane modified alkyd resin system for high performance. It provides beauty and durability when applied to interior/exterior surfaces such as properly prepared drywall, wood, masonry and metal. It brings together the convenience and ease of use of a waterborne coating with the performance and coating characteristics of a traditional oil-based enamel.

Rated 5 based on 1 product reviews
Download our Green Programs and VOC Regulated Areas Reference Guide for the latest information on our products that contribute toward satisfying credits within various green programs. Plus learn about VOC regulations by area.
Rated 5 based on 1 product reviews