Belterra offers a real stone appearance that complements and integrates seamlessly with multiple materials and home styles, creating balance and flow while providing patented water protection for your property
Realistic ledgestone look with sharp details and superior colors.
Over 50 unique ledgestone panels for each color prevents the “repeat look"
Five phenomenal colors – one for almost every project.
Our patented flashing system protects your home from water damage and requires less wall preparation than other mortarless and mortared products
One of the lowest total cost solutions (material and labor) for almost every project
Silvermine Stone Company started from a single idea to improve an existing process and create an alternative product. The inventor, a mason, wanted to simplify the process of adding beautiful stone siding or accents to a home or business.
As a trained and experienced mason, the inventor knew that laying bricks one by one using mortar was a tedious and time consuming process, and it required a skilled mason to do it right. Stone siding and accents were becoming much more popular in the construction and home building industry, yet it was taking a long time, and a lot of money, to install it.
This presented an opportunity for Silvermine Stone Company, and they launched Belterra Stone Veneer Siding. The product of cultured stone in a mortarless form makes it easy enough for do-it-yourselfers to install, and the real, natural stone look also appeals to custom home owners, contractors, and interior designers.
Today, Silvermine Stone Company manufactures Belterra Stone Veneer Siding for commercial and residential projects throughout the United States and Canada. The company's headquarters are located in Eau Claire, Wisconsin.
Belterra Stone Siding
Belterra offers a real stone appearance that complements and integrates seamlessly with multiple materials and home styles, creating balance and flow while providing patented water protection for your property
Realistic ledgestone look with sharp details and superior colors.
Over 50 unique ledgestone panels for each color prevents the “repeat look"
Five phenomenal colors – one for almost every project.
Our patented flashing system protects your home from water damage and requires less wall preparation than other mortarless and mortared products
One of the lowest total cost solutions (material and labor) for almost every project
Type: 18" x 24" widths
Height: 6"
Use: Build 14 1/4" or 20 ¼" pillars. Standard kit heights are 48" & 54", excluding caps.
Mailbox insert options available.
Panel Thickness: 1.75"
Number of Colors: 5
More Info
Order Samples
Type: Flats
Length: 24"
Height: 6"
Width: 1.75"
Use: Interior and Exterior Walls
Panel Thickness: 1.75"
Number of Colors: 5
Order Samples
Type: Uni-Lock Corners
Width: 24" & 18"
Height: 6"
Panel Thickness: 1.75"
Number of Colors: 5
Order Samples
Stone Exterior Visualizer
Use our Stone Exterior Visualizer tool to help you design your property with our Belterra Stone Veneer Siding products. Begin by uploading a photo of your own or select one of our stock images.
Silvermine Stone Siding Installation
Our patented and intuitive installation system makes a safe and professional finish accessible to you and is trusted by homeowners and pros alike.
Our products:
Look Great
Include Our Patented Flashing System
Install Up to 4 Times Faster
Cost Less to Install Than Mortar-On and Other Mortarless Solutions
Require Less Wall Preparation
Can Be Installed in Any Season
Are Simple to Install
Hard as stone yet light weight
Safeguard Your Property
Stone siding is increasingly popular because it has the attractive look of real stone at a fraction of the cost.
However, most people are surprised to learn that stone is not watertight. Water will penetrate stone, which can lead to serious issues if it isn't designed or installed properly – remaining in the wall and causing expensive structural damage over time.
Unlike the competition, our patented hanging and flashing system creates a tight seal on the wall, moving water down the outer edges of each piece, keeping water away from the home.