Our manually operated window treatments have been installed in notable projects in healthcare, places of learning, and hospitality, as well as residential and commercial projects and national chains. We use high quality clutches and components. Our chain loop is T304 stainless steel with a tensile strength of 100 lbs, and we make the chain loop continuous and completely coupler-less for the ultimate in appearance and reliability.
Manual shades offer excellent light and glare control with an uninterrupted view to the exterior. They protect furnishings from harsh UV damage, they add comfort and help to save energy. They are simple to use, easy to clean and are durable in all types of commercial or residential applications.
|
|
|
Animeo IB+ Building Automation - enables the automatic control of all interior and exterior window treatments.
|
This skylight sun control system is a non retractable louver system that can be mounted on any plane of any angle, curved conditions and unusual shape window configurations. These precision systems are designed to perform with maximum efficiency. The tilt angle is from 0-90 degrees angling from fully open to fully closed.
|
Spring Tension Motorized Skylight System - Dual Tube application using heavy duty spring mounted in take up tube and motorized fabric tube.
Skylights and Specialties
|
Architecturally stylish shades available in solar, woven woods, bamboo, grass, some blackout material and customer's own material. Available as both Manual and Motorized operation. Roman shades can be heavy, so motorizing larger Roman Shades may be required.
|
We offer Motorized Drapery Tracks for the majority of sizes and applications, including custom bends and recessed tracks.
|