Skyfold
Skyfold
Vertically Folding Operable Walls
CONTACT INFO
325 Lee Ave.
Baie d'Urfe, PQ, Canada H9X 3S3
Toll Free: 877-759-3653
Phone: 514-457-4767
Request for information Skyfold Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Skyfold Classic™ Vertically Folding Operable Walls

Skyfold's Classic™ Series was developed to meet the acoustic challenges of geometrically variable spaces from the simple (offices, classrooms) to the complex(auditoriums with sloped or stepped floors). Exceeding industry standards, the acoustic soundproofing indexes for Classic 51, 55 and 60 ensure privacy and confidentiality are respected from one space to another. The Classic NRC model also reduces ambient noise within meeting and conference rooms, thereby increasing the user's comfort.

Including:
Classic™ 51
Classic™ 55
Classic™ 60

Classic™ NRC


Advantages of Skyfold Classic™ Vertically Folding Operable Walls:


  • Acoustic walls with industry leading STC ratings of up to 60
  • All-electric system with simple two-person keypad operation
    (no manual labor for wall operation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • Decorative element with distinctive, customizable design options
  • No wall or floor tracks
  • Made-to-measure
  • Unlimited width
  • Cost-effective and lightweight system that requires minimal structural steel
  • Can be installed to meet at 90 degrees
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance Warranty

Exceptional Safety Features:

  • Operated by a two-person keypad controlled by a single three position key switch
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Bottom leading edge equipped with an obstruction sensor with auto-reverse.



Rated 5 based on 1 product reviews

Skyfold Zenith® Vertically Folding Operable Walls

The Zenith® Series is cutting-edge, innovative vertical wall technology. Zenith combines the vertically folding elements found in the Classic™ Series at the top portion of the wall with a slick straight down descent thereafter. Zenith is ideal for spaces that may have wall obstructions (such as heavy furniture) which would otherwise limit the use of a vertically folding operable wall. Except for the Zenith 48 models, the Zenith Series is unlimited in length.


Including:
Zenith® 48
Zenith® 51
Zenith®55
Zenith® 60

Zenith® NRC


Advantages of Skyfold Zenith® Vertically Folding Operable Walls:

  • Acoustic walls with industry leading STC ratings of up to 60
  • All-electric system with a simple two-person keypad operation
    (no manual labor for wall operation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • Decorative element with distinctive, customizable design options
  • No wall or floor tracks
  • Narrow path of travel
  • Made-to-measure
  • Cost-effective and lightweight system that requires minimal structural steel
  • Can be installed to meet at 90 degrees
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance Warranty


Exceptional Safety Features:

  • Operated by a two-person keypad controlled by a single three position key switch
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Bottom leading edge equipped with an obstruction sensor and auto-reverse.


Rated 5 based on 1 product reviews

Skyfold Zenith® Premium Vertically Folding Operable Walls

With a streamlined straight down deployment, the Zenith® Premium is ideal for spaces with obstructions, such as heavy furniture, which would otherwise limit the use of a vertically folding retractable wall. The ceiling pocket that stores the Skyfold wall is traditionally visible when looking up from the base of a Classic™ or Zenith® model in its down position. The Zenith Premium, however,features closure panels to hide the pocket from view, thereby maintaining the ceiling's flushed and unobtrusive appearance. With this added feature, the Zenith Premium not only functions, but also looks like a permanent fixture.


Including:

Zenith® Premium 51

Zenith® Premium 55

Zenith® Premium 60

Zenith® Premium NRC


Advantages of Skyfold Zenith® Premium Vertically Folding Operable Walls:

  • Acoustic walls with industry leading STC ratings of up to 60
  • All-electric system with a simple digital touch screen operation (no manual labor for walloperation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • Decorative element with distinctive, customizable design options
  • No floor or wall tracks
  • Narrow path of travel
  • Seamless ceiling integration
  • Made-to-measure
  • Unlimited width
  • Cost-effective and lightweight system that requires minimal structural steel
  • Faster deployment time versus regular Zenith model
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-yearAcoustical Performance Warranty

Exceptional Safety Features:

  • Operated by two digital touch screen stations
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Bottom leading edge equipped with an obstruction sensor and auto-reverse

Rated 5 based on 1 product reviews

Skyfold Mirage® Vertically Folding Operable Walls

Mirage® incorporates Skyfold technology with the added luxury of transparency. Clean lines, a lightweight structure, a wide range of glass and plexiglass panels, high-efficiency acoustic seams, and ease of maintenance all make Mirage the ideal solution for bright, sophisticated and welcoming spaces.


Advantages of Skyfold Mirage Vertically Folding Glass Operable Walls:

  • Single laminated glass with an STC 33
  • All-electric system with a simple two-person keypad operation
    (no manual labor for wall operation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • A variety of glass and plexiglass options to meet your design needs
  • No floor tracks
  • Made-to-measure
  • Unlimited width
  • Can be installed to meet at 90 degrees
  • Cost-effective and lightweight system that requires minimal structural steel
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance Warranty


Exceptional Safety Features:

  • Operated by a two-person keypad controlled by a single three position key switch
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Comes complete with a built-in infrared safety system


Rated 5 based on 1 product reviews