X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Skyfold
>
CAD
>
Vertically Folding Operable Walls
Collapse
Vertically Folding Operable Walls
CONTACT INFO
325 Lee Ave.
Baie d'Urfe
, PQ, Canada
H9X 3S3
Toll Free:
877-759-3653
Phone:
514-457-4767
www.skyfold.com
Request for information
Skyfold
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
SOCIAL
Vertically Folding Operable Walls
Classic Series
Classic Series - Micro Drive - 11ft10 - 17ft Long
download:
DWG
view:
PDF
Classic Series - Micro Drive - 17ft - 24ft Long
download:
DWG
view:
PDF
Classic Series - Micro Drive - 24ft - 36ft Long
download:
DWG
view:
PDF
Classic Series - Standard Drive System - Even - 4 to 8 Panels High
download:
DWG
view:
PDF
Classic Series - Standard Drive System - Even - 10 to 18 Panels High
download:
DWG
view:
PDF
Classic Series - Standard Drive System - Odd - 5 to 7 Panels High
download:
DWG
view:
PDF
Classic Series - Standard Drive System - Odd - 9 to 17 Panels High
download:
DWG
view:
PDF
Mirage Series
Generic Skyfold Mirage
download:
DWG
view:
PDF
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
download:
DWG
view:
PDF
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
download:
DWG
view:
PDF
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
download:
DWG
view:
PDF
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
download:
DWG
view:
PDF
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
download:
DWG
view:
PDF
Zenith Premium Series
Premium Standard Drive Odd 3 to 5 Plus
download:
DWG
view:
PDF
Premium Standard Drive Odd 4 to 6 Plus
download:
DWG
view:
PDF
Zenith Series
Zenith Path of Folding Panels
download:
DWG
view:
PDF
Zenith Series - Odd - 5 Panels High
download:
DWG
view:
PDF
Zenith Series - Even - 4 to 6 Panles High
download:
DWG
view:
PDF
Prisma™ Wall
S7732 Prisma™ ENGLISH 6p R0
download:
DWG
view:
PDF
S7732 Prisma™ FRENCH 6p R0
download:
DWG
view:
PDF
S7733 Prisma™ ENGLISH 2p R0
download:
DWG
view:
PDF
S7733 Prisma™ FRENCH 2p R0
download:
DWG
view:
PDF