YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Solatube International, Inc.
>
CAD
>
Tubular Daylighting Devices - SolaMaster® Series 330 DS & 750 DS (21 in/530 mm Daylighting System)
Collapse
Solatube International, Inc.
Daylighting
CONTACT INFO
Solatube International 2210 Oak Ridge Way
Vista
, CA
92081-8341
Toll Free:
888-765-2882
Phone:
(760) 477-1120
http://www.solatube.com
Request for information
Solatube International, Inc.
Contact Us / RFI
USA reps
Canadian reps
International reps
Tubular Daylighting Devices - SolaMaster® Series 330 DS & 750 DS (21 in/530 mm Daylighting System)
0-90 extension tube
download:
DWG
view:
PDF
330ds-c 11in self-flashing suspended ceiling
download:
DWG
view:
PDF
330ds-c curb cap flashing hard ceiling with daylight dimmer
download:
DWG
view:
PDF
330ds-o 8in self-flashing open ceiling with angle adapter
download:
DWG
view:
PDF
330ds-o curb cap flashing open ceiling extension tube only
download:
DWG
view:
PDF
750ds-c 11in self-flashing hard ceiling with daylight dimmer
download:
DWG
view:
PDF
750ds-c 8in self-flashing suspended ceiling
download:
DWG
view:
PDF
750ds-c metal roof flashing hard ceiling
download:
DWG
view:
PDF
750ds-o 11in self-flashing open ceiling extension tube only
download:
DWG
view:
PDF
750ds-o curb cap flashing open ceiling with angle adapter
download:
DWG
view:
PDF