Solatube International, Inc.

Daylighting

CONTACT INFO
2210 Oak Ridge Way
Vista, CA 92081-8341
Toll Free: 888-765-2882
Continuing Education Logo

Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

With three different domes, varying extension tubing configurations, and both open and closed ceiling options, SolaMaster products provide the versatility for numerous applications and sunlight conditions.

From the 300 DS dome for smaller spaces and retrofits, to the 330 DS with an integrated reflector, and the 750 DS with unique lens technology, you get options to maximize daylight capture no matter your application.

Whatever your roof, whatever your application, Solatube has the flashings to meet all your needs with design and construction that eliminates any chance for leaks.

Open ceiling or closed. Round or square. You get diffuser options to enhance the look of your interior however you choose.

Our new OptiView® DaylightShaping™ diffusers feature state-of-the-art micro-replicated lens technology with pseudo-randomized lens orientation that deliver highly-diffused evenly spread natural light.

SolaMaster's extension tubing, with the world's most reflective surface, provides the length and angles (even 90º bends) to carry light through virtually any space. And it even has optional dimpled sections to smooth the light delivery for optimal visual comfort.

The SolaMaster Series offers accessories that not only control the levels of light let into a building space, but also minimize the level of heat.

Rated 5 based on 1 product reviews

Smaller commercial spaces - corridors, restrooms, nooks, and others—often suffer from lack of natural light because light from windows can't reach them. Solatube's Brighten Up Series is the perfect solution for bringing daylight to unexpected, hard-to-reach areas.

The Brighten Up Series offers two different tubular daylighting devices (160 DS and 290 DS, 10"- and 14"-wide tubes, respectively, with lengths up to 30') to fit different applications and space sizes and fill them with natural light.

To match up with the Brighten Up Series' two device sizes, there are two different sized domes, each of which integrates technologies to maximize the capture of sunlight, even in lower light conditions and geographies.

The Brighten Up Series has leak-proof options to mount its domes on any roof type, from curb caps to flashings for both pitched and non-pitched roofs.

The Brighten Up Series offers the widest variety of diffusers, which can be used with hard, suspended or open ceilings. Attractive design options change commercial spaces from bland to beautiful.

Rated 5 based on 1 product reviews