Solomon Colors
Solomon Colors
Admixtures, Colorants and Pigments
CONTACT INFO
4050 Color Plant Rd.
Springfield, IL 62702-1060
Toll Free: 800-624-0261
Phone: 217-522-3112
Request for information Solomon Colors Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

Dry Integral Colors

Solomon Dry Integral colors provide you with consistent color from batch to batch. Solomon dry pigments offer the ready mix producer a cost effective way to color ready mix concrete. Solomon Dry Integral colors produce the uniform and consistent color you need for your project.

Dry Integral color is available in 25 lb.& 6.25 lb. repulpable bags that, when slit, can be placed directly in the mixer. The Solomon color laboratory can also provide custom color-matching services when needed. You can depend on Solomon Colors: our color, our quality and our service every time.


Rated 5 based on 1 product reviews

Liquid Color - ColorFlo®

ColorFlo® liquid pigments provide consistent color between batches. Solomon Colors liquid pigments offer a cost effective means of safely and efficiently adding color to block, retaining wall, and paver production. For over 30 years, ColorFlo® liquid pigments have produced uniform and consistent color for concrete products. Our liquid color has the highest solids in the industry.

ColorFlow® liquid color is available in totes for use with Solomon Colors ColorSelect® dispensing systems, pre-weighed buckets, and 10 oz. bottles. The Solomon Colors Color Laboratory can work with you to create custom colors and provide color-matching. You can depend on Solomon Colors: our color, our quality, and our service every time.


Rated 5 based on 1 product reviews

Granular Color - ColorFlo SG

Solomon ColorFlo SG is a free flowing, low dusting granular pigment that provides outstanding color strength for concrete. ColorFlo SG is manufactured from high quality Iron Oxide Pigments (Yellow, Red and Black), Chromium Oxide (Green) and Titanium Dioxide (White).

All Pigments used to manufacture ColorFlo SG meet or surpass the requirements of ASTM C979-05 including water wettability, alkali resistance, curing stability, and lightfastness.
Rated 5 based on 1 product reviews

Mortar Colors

Solomon Colors Mortar Colors are available in unique pre-weighed and pre-measured amounts to assure accurate color consistency. The A, H, and X series offer 60 standard colors pre-measured for use in mortar and other mixes. Distributors across the country carry Solomon Colors Mortar Colors, ensuring fast delivery and easy availability. As with our other coloring products, the Solomon Colors Color Laboratory can assist in color-matching and custom blending, making your project exciting and bringing your design to life. Whether you are building a new home or a new home field, Solomon Colors is the most trusted mortar color.


Rated 5 based on 1 product reviews

Liquid Color - ColorFlo® CP

ColorFlo® liquid pigments provide consistent color between batches. Solomon Colors liquid pigments offer a cost effective means of safely and efficiently adding color to block, retaining wall, and paver production. For over 30 years, ColorFlo® liquid pigments have produces uniform and consistent color for concrete products. Our liquid color has the highest solids in the industry.

ColorFlow® liquid color is available in totes for use with Solomon Colors ColorSelect® dispensing systems, pre-weighed buckets, and 10 oz. bottles. The Solomon Colors Color Laboratory can work with you to create custom colors and provide color-matching. You can depend on Solomon Colors: our color, our quality, and our service every time.


Rated 5 based on 1 product reviews

Dry Integral Colors CP

Solomon Dry Integral colors provide you with consistent color from batch to batch. Solomon dry pigments offer the concrete product producer a cost effective way to color their blocks, retaining wall and pavers. Our years of experience making Solomon dry integral colors has taught us to produce uniform and consistent color to give you the colored concrete you need.

Dry Integral color is available in pre-weighted batch size bags to match with your production needs. The Solomon color laboratory can also work with you to provide custom color-matching services when needed. You can depend on Solomon Colors: our color, our quality and our service every time.


Rated 5 based on 1 product reviews

Mortar Colors

Solomon Colors Mortar Colors are available in unique pre-weighed and pre-measured amounts to assure accurate color consistency. The A, H, and X series offer 60 standard colors pre-measured for use in mortar and other mixes. Distributors across the country carry Solomon Colors Mortar Colors, ensuring fast delivery and easy availability. As with our other coloring products, the Solomon Colors Color Laboratory can assist in color-matching and custom blending, making your project exciting and bringing your design to life. Whether you are building a new home or a new home field, Solomon Colors is the most trusted mortar color.


Rated 5 based on 1 product reviews

Decorative Concrete Products - BRICKFORM

Brickform
provides comprehensive decorative concrete systems, manufactured to the standards professionals demand.

Brickform's
in depth lineup includes classic stamped concrete systems, resurfacing and restoration systems, stains and dyes, premium decorative sealers, and exposed aggregate systems.




Rated 5 based on 1 product reviews