Impacta™ Redupax is a certified underlayment system that has been designed to meet the requirements of parquet and wood laminate flooring. Redupax is made from 100% recycled wood by-product and offers excellent impact isolation, thermal and leveling properties. The Redupax system is a free floating sub-floor suitable for commercial and residential use. Redupax systems have been installed in condominiums, apartments, hotels and resorts in living areas. In addition, it has been installed in commercial public buildings to prevent high-traffic passages on the floors above from intruding conference, office and meeting areas.
Rated 5 based on
1 product reviews