SpringFlex is a floating wood permanent subfloor with excellent sound amplification, resiliency and absorption levels. The SpringFlex subfloor uses a pre-manufactured state-of-the-art basket weave style system. It is made with cross-laminated birch and recycled rubber for the best energy absorption. It can be combined with plywood (supplied by the customer) and any of our rollout marely floors or tongue and groove hardwood–available pre-finished in maple or oak. SpringFlex is best installed by a professional.
Springstep II is one of five options in our SpringStep collection, which has multipurpose floating wood subfloors for many dance styles. Springstep II is a cost-effective dance subfloor solution, because it is made for self-installation. If you can spend the time to install this floating subfloor yourself, you can save on expensive professional installation. Springstep II also enhances dancers' safety during movements like floor work, leaps and jumps.
Springstep II is a floating subfloor that provides good sound amplification, absorbency and resiliency. Its mid-range capabilities make this subfloor good for many dance uses.
SpringStep III is a floating wood subfloor primarily designed for ballroom dance. This subfloor greatly diminishes sound because of the sheet foam on the subfloor quieting every step. SpringStep III cost-effective and eco-friendly.
Out of the five options in our SpringStep collection, SpringStep III has the most absorbency and least resiliency. It is our ballroom alternative floor because its qualities are well-suited to that dance style, but can also fit many other dance styles as well.
SpringStep IV Plus is Stagestep's easy subfloor option. Along with enhanced durability, it has the highest resiliency in our SpringStep collection, which makes it ideal for high-impact activities that require high levels of spring and shock absorption.
SpringStep V is one of the options in Stagestep's SpringStep collection, which has multipurpose floating wood subfloors for several dance styles and purposes. These subfloors improve safety and performance, use eco-friendly materials and are priced cost-effectively.
SpringStep V is made of durable materials and is designed to be a portable subfloor solution for touring where a dance floor needs to be assembled and disassembled on a weekly basis. Its qualities make it applicable for all dance styles.
The ultimate multi-purpose floor ideally suited for all movement activity including tap, hip-hop, ballet, modern, character, ballroom, jazz and flamenco. Heavy-duty, portable and permanent flooring for stage, touring and studio. Can handle heavy scenery and props. Surface can be treated for differing degrees of non-slip.
Ideal for ballet, pointe work, contemporary, jazz and all dance forms requiring a superior non-slip, textured surface. Durable wear layer makes for an excellent multi-purpose floor with a fiberglass reinforced lining for lie-flat quality. Energy transfer layer allows for tap and percussive dance. Flexible for easy roll-out and roll-up like a standard marley. Installed permanently with adhesive or temporarily with tape, or ReUseIt.
Made of same material as Timestep (solid PVC) but 25% thinner and lighter for touring and temporary installation at an economical cost. Also suited for all movement activity Including tap, hip-hop, ballet, modern, character, ballroom, jazz and flamenco. Can handle heavy scenery and props. Surface can be treated for differing degrees of non-slip.
Reversible, lightweight, portable marley flooring, perfect for stage and studio. A fiberglass lining improves stability and offers better lie-flat on subfloor. Superior work surface for jazz, modern, ballet and other movement activities.
Bravo Classic is lighter and less expensive. (Not recommended for tap.)
Super Bravo is heavy duty version of the classic and great studios and touring. (Not recommended for tap.)
New! Super Bravo PRO is 33% thicker with superior durability. Reversible, lightweight, portable Marley flooring, perfect for stage, studio and touring. A fiberglass lining improves stability and offer better lie-flat. Superior work surface for Jazz, Modern, Ballet and all movement activities including Tap. Super Bravo PRO is the truly extra heavy duty version of the classic reversible vinyl floor. Only Super Bravo PRO is recommended for tap.
Lightweight portable or permanent marley flooring with a full spectrum color palette. A fiberglass lining offers stability and great lie-flat on subfloor. A thin foam backing adds comfort underfoot. Ideal for all dance and theatrical activities, except tap. Our Rave dance floor is recommended for ballet, jazz and contemporary dance.
Dancestep Plus is a cushioned-back flooring designed to be installed directly on a properly sealed concrete slab. Textured wear layer makes for a non-slip surface. Great for all styles of dance except tap (due to sound reduction).
Dancestep Plus has a dual layer cushion base for extra energy absorption. Dancstep II is discontinued.
Quietstep, the performance floor for ballet can also be used for contemporary and jazz. Foam backed to reduce the sound of the shoes. Quietstep needs to be installed over a floating wood subfloor.
Slightly textured, heavy duty surface. Exceptionally realistic wood design combines form, function, and ease of installation. Resists wear and tear. Woodstep Plus and Woodstep Ultra can be installed directly on a concrete slab without a subfloor. These floors are not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
This floor is not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
Woodstep Ultra can be installed directly on a concrete slab without a subfloor.
This floor is not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
Dance - Theatre - Multi-Purpose. Custom-made permanent flooring system with pre-fabricated floating subfloor for easy installation. Ideal for ballet, tap, jazz, modern, multi-purpose and theatre.
The Encore Collection is a true hardwood dance floor with a sprung subfloor. Exceptional, real hardwood design combines form and function.
Encore Oak is the revolutionary “click-and-lock" transportable hardwood floor with a factory finish and an integrated sprung subfloor. Recommended for virtually all activities including tap, jazz, modern, ballroom, and multi-purpose use.
Encore Elite uses maple hardwood for a harder, more durable wooden dance floor surface.
Encore Home is comprised of 6, 12 or 18 click-and-lock hardwood panels which are suitable for tap, jazz, modern and ballroom use. These hardwood panels, with an integrated floating floor, have a factory finish and are easily assembled and disassembled for storing or transporting. They can be installed over any firm level surface. FloorShield Finish is recommended for reducing tap shoe residue on the wooden dance floor.