Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
Rail Height: 36", 42", or Custom
Mount Style: Deck (Surface), Fascia, or Core
Top Rail: Round, Rectangular, or Wood
Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low
Handrail: Stainless Steel Handrail
Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on
1 product reviews