Stainless Cable & Railing Inc.
Stainless Cable & Railing Inc.
Cable Railings
CONTACT INFO
3315 N.E. 112th Ave. Suite 73
Vancouver, WA 98682
Phone: 360-314-4288
Fax:
Request for information Stainless Cable & Railing Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
WARRANTY

For Warranty Information Click Here.

Cable Railing System - Black Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Stainless Steel Round

  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Stainless Steel Square

  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing System - Balau Mahogany

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

Cable Railing Hardware - Full

  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Includes both Tensioning and Terminal Ends
  • Field Swage, Factory Swage, and Swageless Options
Rated 5 based on 1 product reviews