Stainless Cable & Railing Inc.

Cable Railings

CONTACT INFO
4055 S. Grant St.
Washougal, WA 98671
Phone:
Request for informationStainless Cable & Railing Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
WARRANTY

For Warranty Information Click Here.

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Includes both Tensioning and Terminal Ends
  • Field Swage, Factory Swage, and Swageless Options
Rated 5 based on 1 product reviews