Stainless Steel Coatings, Inc.
Stainless Steel Coatings, Inc.
Corrosion Resistant Coatings
CONTACT INFO
835 Sterling Rd.
Lancaster, MA 01523
Phone: 978-365-9828
Request for information Stainless Steel Coatings, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
SOCIAL

Polyurethane Coating System

The STEEL-IT Polyurethane Coating System provides optimum weather-, abrasion-,and corrosion-resistance for indoor and outdoor architectural and general maintenance applications. Ideal for protecting structural steel and other metals, the easy to apply system yields a hard, non-toxic, metallic finish that adheres aggressively to protect a variety of surfaces from a multitude of harsh conditions, including UV exposure, weathering, salt spray, and abrasion.

The STEEL-IT Polyurethane System consists of STEEL-IT 2203 Alkyd Primer and STEEL-IT 1002 Polyurethane Topcoat. These single component coatings require no complicated mixing. Applied from the can after sufficient power-agitation, the STEEL-IT Polyurethane System air-cures and does not require baking or heating.

STEEL-IT 2203 Alkyd Primer combines a modified alkyd resin, selected silicates, and iron oxides with 316L stainless steel micro-flakes to produce a long-lasting primer for structural steel and other metals requiring high performance rust-inhibiting qualities. STEEL-IT 1002 Polyurethane Topcoat blends the 316L stainless steel leafing pigment with a polyurethane resin to produce a rugged, non-toxic, metallic finish.Z

STEEL-IT 2203 Alkyd Primer and 1002 Polyurethane Topcoat are packaged in quarts and gallons. STEEL-IT 1002 Polyurethane Topcoat is also available in handy 14 ounce aerosols (1002B) for easy touch-ups and small jobs. Conventional or airless spraying is the preferred application method.
Rated 5 based on 1 product reviews
SPECS

Epoxy Coating System

The STEEL-IT Epoxy Coating System, consists of STEEL-IT 4210 Epoxy Primer and 4907 Epoxy Finish. The Epoxy System is extremely durable, offering outstanding corrosion-, abrasion-, and chemical-resistance and withstanding daily high-pressure washdowns and cleanings with harsh detergents without chipping or flaking.

STEEL-IT 4210 Epoxy Primer and 4907 Epoxy Finish are both two-part epoxy compositions that feature our signature custom-engineered 316L stainless steel leafing pigment. This catalyzed system creates a hard, non-toxic, metallic finish that safeguards metal from harsh, destructive conditions where other coatings fail.

Each product is sold as a kit consisting of a Part A and a Part B, which are mixed in a 1:1 ratio to produce a coating ready to be applied. Available in 2-quart kits and 2-gallon kits. Conventional spray equipment is the preferred method of application.
Rated 5 based on 1 product reviews
SPECS

High Solids Stainless Steel Coatings

The STEEL-IT High Solids Epoxy System is a high-performance, two-coat barrier coating system that complies with most environmental regulations while maintaining the same high-performance profile and superior application characteristics associated with more traditional STEEL-IT compositions. The system has VOC levels below most current regulated thresholds.

The STEEL-IT High Solids Epoxy System, consisting of STEEL-IT 4220 High Solids Epoxy Primer and 4908 High Solids Epoxy Finish, is our hardest coating system. Denser than our regular epoxy formula, the High Solids Epoxy System is the most chemical- and abrasion-resistant, and performs the best in harsh environments. An added benefit of using a High Solids coating is that its coverage is significantly greater than the STEEL-IT Epoxy System. Each square foot costs much less to coat and thus is more economical.

The STEEL-IT High Solids Epoxy System is highly durable and resistant to the corrosive effects of spilled solvents, solvent fumes, alkalis and many dilute organic and inorganic acids.

The system consists of a high solids barrier primer and a high solids finish. Available in 2-gallon kits or 2-quart kits, both the primer and finish are user-friendly coatings with excellent wetting characteristics and long pot life. Conventional spraying is the preferred method of application.
Rated 5 based on 1 product reviews
SPECS

High Heat Resistant Coating

STEEL-IT 5903 High Heat Resistant Anti-Corrosion coating is a stainless steel pigmented silicone alkyd finish designed for high temperature applications where surface temperatures will normally or periodically exceed 300 degrees F. Please contact us for more information on this product.
Rated 5 based on 1 product reviews
SPECS

Architectural Applications

STEEL-IT has been used extensively by architects and builders to protect exposed steel beams, doors, and other fixtures while maintaining and highlighting the look and feel of the underlying steel.

The STEEL-IT Polyurethane System can be used to protect exposed steel and other metals in both interior and exterior settings from corrosion, weathering, and UV exposure. STEEL-IT is commonly used to protect and underscore a variety of features, including:
  • Structural beams
  • Hand railings
  • Steel decking and walk ways
  • Window mullions
  • Outer doors
  • Metal walls
  • Fixtures
Rated 5 based on 1 product reviews

Automotive Application

STEEL-IT brand coatings are used in a variety of automotive and motorsports applications, and valued among specialty car builders and auto body experts.

In the off-road racing market, builders and racing teams choose to use STEEL-IT 1002 Polyurethane Topcoat to protect chassis, suspensions, arms, spindles, bumpers, and other metal parts that take a beating as they race on some of the world's most punishing race courses. The ability to weld directly on the coating, without having to remove the coating first to repair cracks or fissures in the part underneath, saves hours of time. Some of the better known teams that swear by STEEL-IT include Team Honda, Rob MacCachren's team, Green Army, Bevly Wilson Racing, Christopher Polvoorde Racing and so many more.

The attractive yet industrial look of STEEL-IT paint serves the dual purpose of adding a distinctive and attention-grabbing raw steel finish to vehicle parts while providing superior protection against wear, corrosion, salt, and the elements that will last for years and is easy to touch up.

In industrial environments where heavy-duty vehicles are subjected to corrosive elements and harsh conditions, STEEL-IT coatings can extend the life of snowplows, vehicle undercarriages, wheel rims, and other parts.

To learn more about how STEEL-IT can add a unique look and superior protection to your custom or industrial vehicle, please contact one of our specialists today.
Rated 5 based on 1 product reviews

Food Processing and Packaging Industry Applications

All STEEL-IT brand coatings are non-toxic, USDA compliant with instances of incidental food contact, and therefore have been a leading choice for decades for use on food and beverage processing equipment.

"Incidental food contact" means that STEEL-IT coatings are used on the outside of machines, equipment, conveyers, substructures, racks, and anywhere else where there is no direct contact with food or liquids meant for consumption.

For forty years, STEEL-IT has been a leading brand in the Food Processing and Packaging Equipment Industry, where STEEL-IT is specified by Hershey's Chocolate, Pepsi-Co, General Mills, Kellogg's, Tyson Chicken, and hundreds more food manufacturers to maximize equipment life.
Rated 5 based on 1 product reviews