The Sunoptics Prismatic Skylights Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Sunoptics Prismatic Skylights
CONTENT
Sunoptics Prismatic Skylights
CONTENT
Signature Series Skylights image

Signature Series Skylights - SIG

Sunoptics® Signature Series skylights feature high-performance prismatic optics to bring in more usable 100% diffused natural light - eliminating the glare and hot spots associated with other skylight systems. Its dome design captures more light at low-light levels than any other passive skylight on the market today.Signature Series skylights are available in standard sizes from 2'x2' to 5'x10', as well as custom sizes to accommodate your every need. They feature all aluminum frames with integral condensation gutters and thermal breaks to provide worry-free leak protection. For ease of installation, the Signature Series multi-glazed skylights come standard with a weather sweep, foam curb-seal tape and stainless-steel fasteners.
Rated 5 based on 1 product reviews
Pyramid Lens Skylight image

Pyramid Lens Skylight - PY

Sunoptics® Pyramid Lens skylights use clean, smooth lines and angles to support architectural applications. Custom sizes up to 5' x 5' provide versatile design solutions for new roofs, or reuse of existing roof curbs. Single-, double- and triple-glazed high-performance prismatic options available.
Rated 5 based on 1 product reviews
Double Hip Lens Skylight image

Double Hip Lens Skylight - DHP

Sunoptics® Double-Hip Lens skylights use clean, smooth lines and angles to support architectural applications. Custom sizes up to 5' x 10' provide versatile design solutions for new roofs, or reuse of existing roof curbs. Single-, double- and triple-glazed high-performance prismatic options available.
Rated 5 based on 1 product reviews
Sunoptics Multi-Lite Skylight image

Sunoptics Multi-Lite Skylight - MLT

The Sunoptics® Multi-Lite skylight platform uses multiple lenses for customized architectural designs. Multiple high-performance lens options available include the Signature (SIG) series dome-shaped skylights or the linear angles of the Pyramid (PY) and Double-Hip (DHP) skylights. These options allow for custom applications larger than a 5' x 10' single skylight application, up to 9' width, and customizable lengths to suit. The MLT with PY and DHP skylight profile provide a great option for retrofitting to existing curbs without custom mold fees. Single-, double- and triple-glazed high-performance prismatic options available are available for each skylight.
Rated 5 based on 1 product reviews
Smoke Vents image

Smoke Vents - SVT

Sunoptics® Industrial Smoke Vents are ideal for use in industrial and commercial buildings where emergency smoke evacuation requirements are needed. Sunoptics has multiple smoke vent models and certifications available for your smoke vent needs. The Sunoptics UL Listed Smoke Vents are available with snow load ratings of 10 and 30 pounds per square foot. The Sunoptics FM Approved model smoke vents are available in single- and double-glazed versions made with ClearArmour® prismatic polycarbonate with a snow load rating of 10 pounds per square foot.
Rated 5 based on 1 product reviews
Tubular Skylights image

Tubular Skylights

The LightFlex™ tubular daylighting system/device from Sunoptics brings natural light into finished-ceiling/suspended-ceiling applications like offices, schools and stores that do not have direct access to the roof.From the high-performance prismatic skylight on the roof, to the multiple lens/diffuser options for your ceiling; the 21" tubular daylighting system features advanced design and technology to provide optimal daylight throughout the day.The 21" tubular daylighting system is complete with elbows and round-to-square components to a work around plenum obstructions.
Rated 5 based on 1 product reviews
Curb Topper Series image

Curb Topper Series - CT

The Sunoptics® Curb Topper is a curb insert for use in applications where building code mandates require more stringent U-Value and/or Solar Heat Gain (SHGC) values. This single layer lens is installed on top of the curb.
Rated 5 based on 1 product reviews