The LightFlex™ LED daylighting system (SLFOL) from Sunoptics® delivers natural light into interior applications and supplements daylight with tunable-white LED technology. It is the industry's first LED tubular daylighting system with integrated controls to provide natural light, tunable-white LED light or a combination of both - in the same system. For ultimate energy savings, the embedded daylighting sensor detects the natural light and triggers lighting controls to adjust and supplement daylight, only when electric light is needed. Integrated nLight® wired controls enable the sensor, louver and luminaire to adjust, supplement, and maximize natural light and tunable-white LEDs.Lightflex™ LED tunable white is perfect in indoor applications such as classrooms, offices and conference rooms as it allows the LED light color temperature to be adjusted by the user, supporting circadian rhythm and tasks such as reading, meeting, teaching and more.Available for suspended-/dropped-ceiling and open-ceiling applications.
Rated 5 based on
1 product reviews