Picket fences conjure feelings of home, family, and tradition. Superior engineers our picket fences to last for decades, so multiple generations can make memories in a yard surrounded by a safe, secure fence. The Classic picket comes with pinch-top pickets, and you can choose between two different widths. Classic picket fence is available with 1 1/2" or 3" pickets Comes in 36", 48", 57" heights 6' or 8' section widths 1 3/4" x 3 1/2" routed rails The Classic picket fence comes in white, almond, clay, black, and WoodTone wood grain colors. Pickets are routed through the rails for a "neighbor-friendly" look that's the same on both sides.Request More Information: Click Here
Rated 5 based on
1 product reviews