Surespan

Access Hatches and Ladders

CONTACT INFO
1 International Plaza Suite 550
Philadelphia, PA 19113
Phone: 717-305-4694
Continuing Education Logo
Request for information Surespan Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
Webinars
building construction projects
SOCIAL

Features:

 

  • 75mm polyisocyanurate board as standard (0.26 W/m²K)
  • External curb liner fitted as standard
  • Thermally broken lid and upstand
  • Gas spring assisted opening to 85°
  • Single or twin colour polyester powder coating
  • Non-combustible mineral wool insulation available at no extra cost

 

Rated 5 based on 1 product reviews

Features:

 

  • Thermally broken
  • Replacement roof hatch
  • Polyester powder-coated finish
  • Re-weather upstands
  • Provide a minimal sightline
  • Pre-weathered upstands, providing a weather-tight finish.
  • Manual gas spring assistance
  • Open position to an 85° span

 

Rated 5 based on 1 product reviews

Features:

 

  • Fully thermally broken and insulated lid
  • U-value achieving 0.43 W/m²K
  • 300mm upstand as standard
  • 50mm polyisocyanurate insulation
  • Manual and electric operation available
  • Mill finish aluminium, powder coating optional

 

Rated 5 based on 1 product reviews

Features:

 

  • Polyester powder coated dual finish upon request.
  • Insulated to maintain the thermal integrity of the building.
  • Wrap over Edge
  • Double unbroken EPDM seals
  • Weatherproofing purposes
  • Safety hold open stay feature
  • locking options

 

Rated 5 based on 1 product reviews

Features:

 

  • Thermally broken lid and upstand
  • External curb liner fitted as standard
  • Fire rated up to 240 minutes. Tested to EN 1634-4.
  • UL-EU certified up to 4 hours.
  • Gas spring assisted opening to 85°
  • Double unbroken EPDM seal
  • Single or twin colour polyester powder coating
  • 50mm PIR insulation (0.43 W/m²K) as standard. Mineral wool insulation (0.63 W/m²K) available at no extra cost.

 

Rated 5 based on 1 product reviews

Features:

 

  • CE marked to EN12101-2
  • Thermally broken
  • Sizes up to 1260 x 1260 (Need bigger? See Bespoke Smoke Vent)
  • Daily ventilation and access
  • Curb liner as standard
  • 300mm insulated upstand

 

Rated 5 based on 1 product reviews

Features:

 

  • Made to any size up to 1800 x 3000mm
  • Compliant with EN12101-2 and CE marked
  • Thermally broken
  • 24v DC actuators and electro-magnetic locking
  • 50mm polyisocyanurate insulation
  • Can be supplied with concealed actuators

 

All our smoke ventilators meet the requirements of building regulations, approved document B, BS9999 and EN12101-2 and are supplied CE marked.

 

Rated 5 based on 1 product reviews

Features:

 

  • Combines a CE Marked Smoke Vent with a Staircase access hatch
  • Operated independently of one another
  • Smoke vent automatically opens in the event of a fire
  • Access hatch can be opened for servicing and maintenance access
  • AOV is CE Marked and Certified EN12101-2
  • Thermally Broken Design
  • Custom made to any size

 

Rated 5 based on 1 product reviews

Features:

 

  • Sizes up to 1300 x 1300
  • CE marked to EN12101-2
  • Daily Ventilation and Roof Access
  • Insulated Aluminium Upstand
  • Thermally broken frame and lid
  • Optional External Curb to suit weathered upstand
  • Available with NON-COMBUSTIBLE Mineral Wool insulation

 

Rated 5 based on 1 product reviews

Features:

 

  • Glazed AOV up to 3000 x 1400 mm
  • CE marked to EN12101-2
  • Custom made to any size
  • Insulation U-Value 0.43 W/m2K
  • Aluminium with thermally broken lid
  • Heavy duty stainless steel axel pins
  • 300mm Insulated Upstand
  • Optional External Curb to suit weathered upstand
  • Electromagnetic Locking

 

Rated 5 based on 1 product reviews

Features:

 

  • Custom made to any size
  • insulation U-value 1.5 W/m2k
  • Thermally broken extruded sections
  • Rw25dB acoustic rated
  • Frameless design eliminating water ponding
  • Hold open stay – against accidental closure
  • View product gallery

 

Note: We recommend all glazed hatches to be installed on a 5° pitch to stop water ponding.

 

Rated 5 based on 1 product reviews

Features:

 

  • Standard centre pane U-Value of 1.1 W/m²K
  • Installation angle of 2-15°
  • Non-fragile to CWCT TN-92 (for class 2 roofs)
  • 6mm toughened outer, argon filled cavity, 9.5mm laminated inner
  • Powder coated RAL 7016 anthracite grey

 

Rated 5 based on 1 product reviews

Features:

 

  • Standard centre pane U-Value of 1.1 W/m²K
  • Installation angle of 2-15°
  • Non-fragile to CWCT TN-92 (for class 2 roofs)
  • 6mm toughened outer, argon filled cavity, 9.5mm laminated inner
  • Powder coated RAL 7016 anthracite grey

 

Rated 5 based on 1 product reviews

Features:

 

  • Size Range: maximum span of 3.8m, unlimited length
  • Pitch: Install at 2-35 degree (span), 0-15 degree (length)
  • Framework: Fully thermally broken aluminium frame
  • Dual colour powder coated as standard (RAL 7016 Anthracite Grey external, RAL 9010 pure white internal)
  • Optional special powder coating to any RAL colour available upon request
  • Glazing: 6mm toughened outer, argon filled cavity, 9.5mm laminated inner (11.5mm on very large panels)
  • Special glass options available upon request
  • Thermal Performance: Standard centre pane U-Value of 1.1 W/m2K
  • Non-fragility: CWCT TN-92 tested (for class 2 roofs)

 

Rated 5 based on 1 product reviews

Features:

 

  • Standard centre pane U-Value of 1.1 W/m²K
  • Installation angle of 2-15°
  • Non-fragile to CWCT TN-92 (for class 2 roofs)
  • 6mm toughened outer, argon filled cavity, 9.5mm laminated inner
  • Powder coated RAL 7016 anthracite grey

 

Rated 5 based on 1 product reviews

Features:

 

  • Custom made to any size
  • Recessed to accommodate any type of infill
  • Gas spring assisted opening
  • Fire rating up to 4 hours
  • Manual, electric or hydraulic operation
  • Available in aluminium, steel or stainless steel
  • Optional Rw25dB acoustic rating

 

Rated 5 based on 1 product reviews

Features:

 

  • Custom made to any size
  • Can be fire rated and acoustic rated
  • Incorporated double unbroken EPDM seals
  • Marine grade aluminium cover
  • Hold open stay – against accidental closure

 

Rated 5 based on 1 product reviews

Surespans Floor Access Hatches are able to be manufactured to your exact requirements and can be designed to cover all types of applications and finishes.

 

Features:

 

  • Stock lift-out & hinged pan
  • Fire Rated & Acoustic Options
  • Water & Odour Tight Options
  • Aluminium or Stainless Steel or Galvanised Steel
  • Operation: Lift out, Manual or Gas Spring

 

Rated 5 based on 1 product reviews

Features:

 

  • Fast and easy to install
  • Made to any size
  • Manufactured from high grade aluminium
  • Rated up to FACTA Class E vehicle loading
  • Prefabricated modular sections
  • Moveable anchor points
  • Cost effective

 

Rated 5 based on 1 product reviews

SEHDC, heavy duty, heavy loadings, floor hatch, floor hatches, floor access, floor access hatch, 400kN loadings,

 

Features:

 

  • Loading from 5 - 19 tonnes
  • Hold Open Stay Feature
  • 125kN - 400kN Loading

 

Rated 5 based on 1 product reviews

Surespan have a range of Fixed Vertical Ladders available in both Aluminium or Galvanised Steel to suit your project requirements. All Surespan ladders have a wide range of standard sizes however, they can be made to your bespoke specification.

 

We have a wide range available; (if you need assistance please give us a call)

 

 

 

Rated 5 based on 1 product reviews

All Surespan access ladders are designed in accordance with BS4211:2005 with compliance to other relevant building Regulations.

 

For aluminium ladders: Stringers are made from size 8 structural tube (48.3 o/d) set 400mm apart with Surespan SafeGrip serrated rungs at 250mm centres. Cage is made from 50mm x 5mm flat hoops set at a maximum 900mm centres with 6 no. vertical straps with caged nuts.


Galvanised ladders also available.

 

Ideal solution for permanent access to SRHP75 Roof Hatches and SRHP-AOV Smoke Vents.

 

Check out Ladder-Up Post which fits on most ladders for easier access onto the roof.

 

Rated 5 based on 1 product reviews

LADDER 

  • Stiles: 75 x 25 box section
  • Serrated round rung
  • Stand off brackets from 50 x 10mm alloy bar
  • Fixings in stainless steel • All alloy in Mill finish
  • Guardrail height: 1100mm

 

CAGE 

  • Cages above 2200-3000mm
  • Strap: 50 x 10mm alloy bar
  • Fixings: Socket button bolts (A4 stainless steel)
  • 5 no straps as BS4211: 2005

 

Rated 5 based on 1 product reviews

Features:

 

  • Deep and wide anti-slip treads
  • Couterbalance spring action
  • Mounted on a headboard for easy installation
  • Maximum loading 200kg/tread
  • Certified to EN14975
  • 80mm spacer required behind head board
  • All treads size 140mm to 350mm
  • One side telescopic handrail
  • Boxed and ready for shipping

 

Rated 5 based on 1 product reviews

Features:

 

  • Deep and wide anti-slip treads
  • Counterbalance spring action
  • Mounted to a wooden trap ceiling door
  • 19mm thick wooden casing 240mm deep
  • Maximum loading 200kg/tread
  • Certified to EN14975
  • All treads size 140mm to 340mm
  • One side telescopic handrail
  • Bespoke sizes available

 

Rated 5 based on 1 product reviews

Surespans SHP Companionway Ladders are manufactured to the highest standard and comply with national building regulations for safe access..

 

SHP/P/A

SHP/P/G

SHP/L/G

SHP/UOO/A

SHP/PW/A

SHP/LP/G

 

Rated 5 based on 1 product reviews