Tate, Inc.
Tate, Inc.
Access Flooring and Data Centre Solutions
CONTACT INFO
7510 Montevideo Rd.
Jessup, MD 20794
Toll Free: 800-231-7788
Phone: 410-799-4200
Request for information Tate, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Access Floors - ConCore Panels

ConCore® Raised Access Floor panels are epoxy coated utilised shells consisting of a flat steel top sheet welded to a formed steel bottom sheet filled with a highly controlled mixture of a lightweight cement infill. Manufactured to exacting tolerances, these non-combustible, rigid panels deliver the ultimate in strength, durability, and acoustic performance.
Rated 5 based on 1 product reviews

Access Floors - All Steel Raised Panels

All Steel Access Floor panels are epoxy coated unitized shells consisting of a flat steel top sheet welded to a formed steel bottom sheet. Manufactured to exacting tolerances, these non-combustible rigid, solid panels deliver the ultimate in strength and durability with the convenience of lightweight construction. All Steel Panels are engineered to meet Tate Standards per CISCA testing methods.
Rated 5 based on 1 product reviews

Classic Concrete Access Floor Panels

The STONEWORKS® Classic Concrete access floor panel offers the ultimate combination of aesthetics and functionality that combines robust structural performance into one complete integrated product. Classic Concrete is available with an exposed aggregate (Honed) finish and an eased edge at the surface. As the panel is made from natural products, moderate shade and color tone differences will occur and is the reason this product is assigned a V2 Variation Rating.

 

Rated 5 based on 1 product reviews

Containment - Dual Sliding Door

Tate's Dual Sliding Doors are the ideal solution for both cold and hot aisle containment. Combining cost-effectiveness with ease of installation, the no threshold design eliminates tripping hazards. Frame components are pre-assembled and connect to the header rail to secure the assembly together. Integrated slide-locks simplify door installation onto the frame.
Rated 5 based on 1 product reviews

Access Floors - ConCore Panels

ConCore® Raised Access Floor panels are epoxy coated utilised shells consisting of a flat steel top sheet welded to a formed steel bottom sheet filled with a highly controlled mixture of a lightweight cement infill. Manufactured to exacting tolerances, these non-combustible, rigid panels deliver the ultimate in strength, durability, and acoustic performance.
Rated 5 based on 1 product reviews

Access Floors - Finishes

Tate offers a variety of laminates for use inside of data centers. High pressure laminates (HPL) and static control vinyl laminates are factory laminated to the access floor systems, reducing installation time and cost. HPL in data centers is the most common finish found on an access floor and complies with requirements for low static generation and retention and assures ease of maintenance.
Rated 5 based on 1 product reviews

Airflow Panels

Tate Airflow has a full line of directional and standard airflow panels to cater to all your data center cooling needs. Our range of cost-effective and energy-efficient airflow panels offer compelling returns on investment and lower operating costs in both new build and retrofit applications.
Rated 5 based on 1 product reviews

Airflow Controls

Delivering the right amount of airflow to the right place is a key component of an energy efficient data center. Tate had developed a wide range of automatic and manual dampers which adjust cooling to match variable heat loads. All of our dampers significantly reduce bypass air and improves PUE. Tate Airflow Controls can be used in both retrofit and new build applications.
Rated 5 based on 1 product reviews

Access Floors - All Steel Panels

All Steel Access Floor panels are epoxy coated unitized shells consisting of a flat steel top sheet welded to a formed steel bottom sheet. Manufactured to exacting tolerances, these non-combustible rigid, solid panels deliver the ultimate in strength and durability with the convenience of lightweight construction. All Steel Panels are engineered to meet Tate Standards per CISCA testing methods.
Rated 5 based on 1 product reviews

Containment - Single Sliding Door

This design choice helps facilitate data centers where obstructions may prevent the door from opening smoothly. The sliding door comes with pre-assembled panels and integrated door slide-locks which simplifies installation.
Rated 5 based on 1 product reviews

Containment - Single Hinged Door

Tate's single hinged door is the leading solution for aisle ends of hot and cold aisle containment configurations. The pre-assembled aluminum design with lift off hinges allows for quick and easy installation. With a standard right or left hinge option, the doors can also be custom built to suit your particular data center requirements. Viewing panels can designed with clear or multiwall polycarbonate.
Rated 5 based on 1 product reviews

Containment - Hard Partition

Tate's hard partition containment products are an exciting alternative to traditional soft partitions. Constructed of aluminum, with several finish options, the partitions can be customized to seal numerous gap sizes and areas. Designed to be used in either hot or cold aisles, hard partitions are custom sized for every job to ensure air leakage is minimized. Lightweight, cost effective and attractive looking, hard partitions come pre-assembled with supplied brackets for quick and easy installation.
Rated 5 based on 1 product reviews

Containment - Hard Roof

Tate's unique hard panel roof fully segregates hot and cold air, improving the cooling capacity of any data center. It attaches to the top of the rack and lies flat to avoid interference with other overhead obstructions and extrusions. Should a fire occur, the roof panels' drop away to allow overhead suppression systems to work within the aisle. Incorporating clear or black anodized aluminum tracks Tate's hard roof has been engineered to provide long lasting results.
Rated 5 based on 1 product reviews