Taylor Entrance Systems, Inc.

Entrance Doors and Frames

CONTACT INFO
631 N. First St.
West Branch, MI 48661
Toll Free: 800-248-3600
Phone:
Request for information Taylor Entrance Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

The Cambridge Series is your gateway to unparalleled strength, security, and style. This premium, 22-gauge smooth steel door defends against damage and corrosion. With an extensive range of door styles, from timeless classics to contemporary designs, you can find the perfect match for any project. These doors offer Grade 40 security, ensuring peace of mind and enhanced protection against forced entries.

 

  • Full steel-edge perimeter offers additional strength and a Grade 40 security rating

  • 22-gauge, G40 hot-dipped galvanized steel that resists corrosion

  • Baked-on polyester primer accepts exterior grade latex paint

  • Injected polyurethane foam inner core provides superior insulation

  • ADA-compliant bottom rails are available on numerous styles

  • Fire ratable up to 90 minutes

  • Adjustable Hinge Plate System (optional)

  • Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)

Rated 5 based on 1 product reviews

The Norwood Series perfectly combines classic elegance and modern durability. These 22-gauge, stainable steel doors capture the beauty of wood while harnessing the strength of steel. The deeply embossed Oak grain surface is primed in beige, allowing stain or paint application to enhance the texture and create an authentic woodgrain appearance. Make your opening stand out with our Norwood series.

 

  • Full steel-edge perimeter offers additional strength and a Grade 40 security rating

  • 22-gauge, G40 hot-dipped galvanized steel that resists corrosion

  • Special beige primer allows for stain application

  • Injected polyurethane foam inner core provides superior insulation

  • ADA-compliant bottom rails are available on numerous styles

  • Fire ratable up to 90 minutes

  • Adjustable Hinge Plate System (optional)

  • Limited 7-Year Warranty (commercial), Limited Lifetime Warranty (residential)

Rated 5 based on 1 product reviews

Discover durability with the Edgewood Series. These 25-gauge smooth steel doors feature a unique 10° face sheet bend and a wood stile and rail system. The composite bottom rail safeguards against rot and insects, ensuring low maintenance. With a 20-minute fire rating and white primer finish, these doors combine safety and style seamlessly. Elevate your space with the Edgewood Series.

 

  • Full steel-edge perimeter offers additional strength and a Grade 40 security rating

  • 25-gauge, G40 hot-dipped galvanized steel that resists corrosion

  • 1-1/4" solid wood stile and rail system, along with a composite bottom rail that guards against both rot and insects

  • Baked-on polyester primer accepts exterior grade latex paint

  • Injected polyurethane foam inner core provides superior insulation

  • ADA-compliant bottom rails are available on numerous styles

  • Fire ratable up to 20 minutes

  • Limited 10-Year Warranty (residential)

Rated 5 based on 1 product reviews

The QuikFit Door Frame System is an entrance system that features a steel-edge door panel prehung into an adjustable steel frame. This system is easy to install and offers the industry's highest fire and security ratings, making it ideal for a variety of project types.

 

  • 18-gauge, two-piece adjustable steel frame

  • 4-1/2" to 12-1/2" (1" adjustments) wall construction for 1-3/4" door

  • Anchoring holes and nail clearance slots for wood casing

  • Thermally broken sills (Inswing, Outswing, or ADA compliant)

  • Choose from a variety of hinge preps, types, and finishes

  • Fire ratable up to 90 minutes

  •  Limited 1-Year Warranty
     

Rated 5 based on 1 product reviews

Enhance your door's performance and security with the Remodeler Frame System. This system fits over existing wood frames for effortless installation of replacement units. Combine this corrosion-resistant, 18-gauge steel frame with a steel-edge door for top-notch durability, energy efficiency, and security.

 

  • 18 gauge steel frame with weatherstrip and an adjustable threshold

  • Designed to fit over existing wood frames. Anchoring holes and slots for wood casing

  • White powder coat finish, requiring no sanding or recoating

  • Surpasses the most stringent forced entrance security test

     

Rated 5 based on 1 product reviews