YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Taylor Entrance Systems, Inc.
>
CAD
>
Timbergrain Fiberglass Doors
Collapse
Taylor Entrance Systems, Inc.
Entrance Doors and Frames
CONTACT INFO
631 N. First St.
West Branch
, MI
48661
Toll Free:
800-248-3600
Phone:
https://taylordoor.com/
Request for information
Taylor Entrance Systems, Inc.
Contact Us / RFI
CONTENT
SOCIAL
Timbergrain Fiberglass Doors
Timbergrain Embossment Options - XXII1
download:
DWG
view:
PDF
3/4 2 Panel / 2 Panel Plank 8/0 - XXII10
download:
DWG
view:
PDF
2 Panel / 2 Panel Plank 8/0 Knotty Alder - XXII10a
download:
DWG
view:
PDF
2 Panel 8/0 Cherry 3/6 Wide - XXII10b
download:
DWG
view:
PDF
2 Panel Plank 8/0 Cherry 3/6 Wide - XXII10c
download:
DWG
view:
PDF
2 Panel Wide Plank 8/0 Cherry 3/6 Wide - XXII10d
download:
DWG
view:
PDF
3/4 2 Panel Square 8/0 - XXII10g
download:
DWG
view:
PDF
6 Panel 6/8 and 7/0 - XXII4
download:
DWG
view:
PDF
3 Panel 6/8 and 7/0 - XXII5
download:
DWG
view:
PDF
8 Panel 6/8 and 7/0 - XXII6
download:
DWG
view:
PDF
3/4 2 Panel Square 6/8 and 7/0 - XXII6a
download:
DWG
view:
PDF
3/4 2 Panel Square Plank 6/8 and 7/0 - XXII6b
download:
DWG
view:
PDF
3/4 2 Panel Arch Top 6/8 and 7/0 - XXII7
download:
DWG
view:
PDF
3/4 2 Panel Arch Top Plank 6/8 and 7/0 - XXII8
download:
DWG
view:
PDF
2 Panel 6/8 and 7/0 Knotty Alder - XXII8a
download:
DWG
view:
PDF
2 Panel Plank 6/8 and 7/0 Knotty Alder - XXII8b
download:
DWG
view:
PDF
Craftsman 6/8 and 7/0 - XXII9
download:
DWG
view:
PDF
1 Panel Fir 6/8 and 7/0 - XXII9a
download:
DWG
view:
PDF
1 Panel Fir 8/0 - XXII9b
download:
DWG
view:
PDF
3 Panel Fir Craftsman 9/0 - XXII9c
download:
DWG
view:
PDF