COOLWALL® SUPER-COTE™ FINISH

The COOLWALL® SUPER-COTE™ system is a superior heat reflective water based exterior coating. This highly breathable system has been formulated for superior salt spray, moisture, and mildew resistant properties. COOLWALL® SUPER-COTE™ uses solar reflective, heat and ultraviolet stable properties, yielding longer lasting cooler colors. The high reflectivity can lower energy usage by up to 21.9%. COOL
Rated 5 based on 1 product reviews