ThermoryUSA
ThermoryUSA
Thermally Modified Decking, Cladding and Porch Flooring
CONTACT INFO
56 Harvester Ave Suite 1-201
Batavia, NY 14020
Phone: 585-250-4074
Request for information ThermoryUSA Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
SOCIAL

Benchmark Ash Decking

Thermory Benchmark Ash decking is beautiful, but we know you know that's not enough. That's why it's also exceptionally durable and dimensionally stable, and it's easy to install. You get the deep, rich color you want from a natural wood deck, the rot resistance you need, and unlike many tropical woods, Benchmark Ash is easy on your tools. In short, Benchmark Ash is your timeless, stunning, long-lasting, installs-in-a-breeze, real wood dream deck.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Benchmark Scots Pine Decking

For more than 2 decades, Benchmark Pine decking has been defining expectations for softwood decking. Unequalled in durability and stability, our thermally modified Scots pine decking features distinct knots, beautiful golden brown color (or, let it naturally age to stunning silver!), and no visible sapwood - just the rich appearance of heartwood from edge to edge. Easy to install, low maintenance, and decades of rot resistance mean our Benchmark Pine decking is raising the bar for softwoods.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Kodiak Spruce Decking

Like the Kodiak bear, Kodiak decking is the biggest board in the forest. Kodiak comes in 8 inch wide boards, wider than standard real wood decking boards, showing off its outrageous strength and stability and making installation a breeze. Brushed for a rugged texture and embracing the natural knots inherent to spruce, Kodiak's wide sizes create fewer seams than standard widths, and offer the hardy look and feel of the wilderness under your feet while retaining the sophistication of meticulously milled real wood.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Benchmark Ash Cladding

Thermory's Benchmark Ash cladding offers the classic, timeless sophistication of real wood combined with the exceptional durability that results from our thermal modification process. When it comes to rot resistance and stability, our Benchmark Ash cladding will take on any other real wood product, including tropical woods and other modified hardwoods. Meticulous milling means clean lines, tight seams and easy installation. With Benchmark Ash cladding, you're guaranteed to have a well-clad wall.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Benchmark Scots Pine Cladding

Clad your walls in something beautiful, durable and surprisingly easy to install with Thermory's Benchmark Pine cladding. It combines all the big must-haves for real wood building materials - decades of rot resistance, distinctive knots, dimensional stability, and the natural beauty of wood. Our milling ensures clean, straight lines for tight seams, and, left alone, your cladding will gradually age to a stunning silver (without losing strength or stability in the process).


Request A Sample Click Here

Rated 5 based on 1 product reviews

Kodiak Spruce Cladding

Kodiak Spruce cladding combines the rugged texture of rough-sawn wood with the sophistication of our expert thermal modification and meticulous milling processes. At 8 inches wide, a Kodiak clad wall has fewer seams, creating a clean, modern look and installs in less time. The brushed texture is still gentle to the touch, but adds a hint of ruggedness and edge to create the hardy, natural look you want. Kodiak cladding adds a touch of the wildness to your walls.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Drift Spruce Cladding

Drift gives your walls the stunning look of reclaimed wood without the unknowns. Reclaimed wood is beautiful, but risky and often difficult to find. Get the same look, with the added benefits of our thermal modification process and reliable distribution. Available in 6 cravable colors, Drift cladding helps create the perfect aesthetic for your project without sacrificing ease of installation, rot resistance or stability.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Benchmark White Ash Porch Flooring

For a porch that's not only stunningly beautiful, but also outrageously stable and rot resistant for decades, a Benchmark Ash porch floor is the clear choice. It's stability comes not just from our expert thermal modification process, but also from the built-in expansion beads on every board, giving you the tight seams you crave while leaving enough space for the natural movement of real wood without risk of warping.


Request A Sample Click Here

Rated 5 based on 1 product reviews

Benchmark Scots Pine Porch Flooring

Benchmark Pine Porch Flooring is the beautiful choice that outlasts all other softwoods available. The thermal modification process leaves it highly rot resistant and stable, and the built-in expansion beads give each board a little wiggle room to account for natural movement and prevent warping. You get the stunning appeal of natural pine, with added confidence that your porch floor will outlast and perform other softwood decks - when tested, our Benchmark Pine products deliver 20+ years of rot resistance.


Request A Sample Click Here

Rated 5 based on 1 product reviews