The Top Gun Brand Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Top Gun Brand
CONTENT
Top Gun Brand
CONTENT
TOP GUN® 400 - Elastomeric Acrylic Urethane Sealant image

TOP GUN® 400 - Elastomeric Acrylic Urethane Sealant

TOP GUN® 400 Elastomeric Acrylic Urethane Sealant is made with Kevlar® for exceptional strength and durability. This premium technology has superior adhesion to most building substrates with greater than 800% elongation. TOP GUN 400 is an internally plasticized sealant that reduces dirt pickup, eliminates yellowing and shiners. It forms a permanently flexible, airtight, water-resistant seal offering exceptional protection from environmental conditions. TOP GUN 400 is effective on wood, drywall, plastic, metal, brick, masonry, marble, glass, porcelain and ceramic tile. TOP GUN 400 is ideal for a variety of applications, including crown molding, windows/doors, baseboards, pipes/vents, brick/masonry, siding/trim, drywall, sinks/counters, stucco, and tuck pointing. Sales Sheet
Rated 5 based on 1 product reviews
TOP GUN® 250 - Modified Acrylic Sealant image

TOP GUN® 250 - Modified Acrylic Sealant

TOP GUN® 250 Fast Dry is a premium (proprietary) modified acrylic based sealant that offers unmatched paintability and durability. TOP GUN 250 allows you to spray paint immediately or brush in only 30 minutes. It forms a flexible, durable, airtight, water-resistant seal. TOP GUN 250 provides excellent adhesion to wood, drywall, plastic, metal, masonry, brick, glass, PVC, vinyl siding, fiberglass, marble, porcelain and ceramic tile. TOP GUN 250 is ideal for a variety of applications, including door casings & jambs, baseboards, window frames, vents, siding joints, eaves, moldings, air conditioner openings, thresholds, counters and sinks. Sales Sheet
Rated 5 based on 1 product reviews
TOP GUN® 350 - 100% Silicone All Purpose Sealant image

TOP GUN® 350 - 100% Silicone All Purpose Sealant

TOP GUN® 350 100% Silicone Sealant is an all-purpose, one component, acetoxy cure sealant ideal for indoor/outdoor use. It provides a watertight, flexible seal that won''t crack, crumble or shrink. TOP GUN 350 provides excellent adhesion to glass, ceramic, fiberglass, porcelain, non-oily woods, canvas, most metals, most plastics and rubbers, and painted surfaces. TOP GUN 350 is designed to be used on some of the most difficult applications, including siding/trim, gutters, vents, and molding. Sales Sheet
Rated 5 based on 1 product reviews
TOP GUN® 140 Acrylic Sealant image

TOP GUN® 140 Acrylic Sealant

TOP GUN® 140 Acrylic Latex Caulk is a professional grade sealant for interior and exterior use. TOP GUN 140 is effective on wood, drywall, plastic, metal, masonry, glass, PVC, vinyl siding, and fiberglass. TOP GUN 140 is ideal for a variety of applications, including door casings & jambs, baseboards, window frames, vents, siding joints, pipe openings, eaves, moldings and air conditioner openings. Sales Sheet
Rated 5 based on 1 product reviews
TOP GUN® 210X - Elastomeric Siliconized Acrylic Sealant image

TOP GUN® 210X - Elastomeric Siliconized Acrylic Sealant

TOP GUN® 210X Elastomeric Acrylic Sealant is a premium grade sealant that forms a durable, flexible, airtight, weather resistant seal that offers exceptional protection from environmental conditions. TOP GUN 210X flows smoothly, is easy to apply, offers good paintability and resists rust bleed-through. TOP GUN 210X is designed to be used on some of the most extreme applications, including molding, windows/doors, baseboards, pipes/vents, brick/masonry, siding/wood, drywall, counters/tile, glass, and metal. Sales Sheet
Rated 5 based on 1 product reviews
TOP GUN® 300 - Elastomeric Siliconized Acrylic Sealant image

TOP GUN® 300 - Elastomeric Siliconized Acrylic Sealant

TOP GUN® 300 Elastomeric Acrylic Sealant is a premium grade sealant that forms a flexible, durable, airtight, water-resistant seal that offers exceptional protection from environmental conditions and features high elongation and superior recovery. TOP GUN 300 is designed to be used on some of the most difficult applications, including crown molding, windows/doors, baseboards, pipes/vents, brick/masonry, siding/trim, drywall, countertops, glass, tuck pointing. Sales Sheet
Rated 5 based on 1 product reviews