Total Security Solutions
CONTENT

Bullet Resistant Barriers

The core of any bullet-resistant barrier system in any customer service environment, our bulletproof systems offer you a broad array of options with which to create a secure, functional interface between staff and patrons at the counter level and above. You'll find products that integrate seamlessly into your service environment, nearly invisible to customers while establishing a subtle deterrent to thieves.
Rated 5 based on 1 product reviews

Bullet Resistant Glass

Total Security Solutions offers a full line of ballistic security glass. These materials are sold as a bulletproof system, cut to size or by the sheet.


Rated 5 based on 1 product reviews

Bullet Resistant Fiberglass

Also known as Opaque Armor or Kevlar, Bullet Resistant Fiberglass is a layered, reinforced structural polyester laminate (fiberglass) that offers unique bullet-resisting characteristics. Press molded between steel plates at high pressure and temperature, bullet resistant fiberglass progressively delaminates as a bullet penetrates, distorting and flattening the projectile and dissipating the energy. More energy is consumed as the bullet penetrates the high-strength glass fibers.
Rated 5 based on 1 product reviews

Bullet Resistant Doors

Along with transaction windows, doors rank high on the list of the most vulnerable points in a non-secure business environment. While you must maintain access to staff areas (including meeting ADA standards), you must also make each access point a bullet-resistant barrier that supports the rest of the secure environment. We can provide a number of bulletproof door options that provide UL Level I, II, and III security, in materials that can emphasize or minimize security as a visual deterrent.
Rated 5 based on 1 product reviews

Bullet Resistant Frames

Doors, windows and other points-of-entry are the inherent weak spots in any security system, and that's where we are at our best, specializing in secure, bullet-resistant entryways for banks, credit unions, convenience stores, hospitals, government offices and more.
Rated 5 based on 1 product reviews

Bullet Resistant Counters

Integrating countertops into a complete bullet-resistant barrier system while matching the wood and/or other materials featured in your space is a service we provide to spare you the hassle of having to hire a mill worker. Ideal for any facility, Ballistic counters use layered, reinforced, structural polyester laminate (fiberglass) with excellent bullet resisting characteristics, in combination with countertops of stainless steel, plastic laminate, Corian®, wood, and/or millwork. Provides security ranging from UL Level I through UL Level VIII.
Rated 5 based on 1 product reviews

Bullet Resistant Passers

Post offices, shipping agents, convenience stores - anywhere packages and funds must be transferred from your customers to your staff - requires bullet-resistant passers that allow the transfer without breaching security and putting lives on the line. We can provide several options, including rotary, interlocking door, lazy susan, postal specialty, and units custom designed to your specific needs.
Rated 5 based on 1 product reviews

Bullet Resistant Transaction Windows

The exchange point of commerce, the bullet resistant transaction window is obviously critical to your business. Without proper security, it's also the most vulnerable target for armed thieves. Built to precise industry standard or custom specifications, with frames of stainless steel, ballistic aluminum or painted steel, these windows are ideal for almost all transaction applications. Glaziers, too, can select these products to install to enhance their business opportunities. Passive voice transmission is typically included; parcel passers can be integrated.


Rated 5 based on 1 product reviews

Bullet Resistant Pass-through Drawers

Bullet-resistant drawers are well suited for counter top or below counter exchange of goods and funds, and are available in a variety of materials and finishes to complement your barrier system.
Rated 5 based on 1 product reviews

Bullet Resistant Accessories

Total Security Solutions offers a variety of accessories to enhance the appearance and functionality of its custom bullet resistant barrier systems, including overhead louvers and voice transmission hardware.
Rated 5 based on 1 product reviews

Convenience Store Transaction Lines

Convenience store/gas station transaction points are different that those installed at banks and credit unions, primarily because of the high volume of traffic they see and also because cash/credit is typically being exchanged for goods that must pass from the seller to the buyer without compromising security. We offer products that integrate well with your retail environment as well as products that deliver a level of security and access that you can adjust, depending on time of day or level of threat. All backed by the experience of an industry leader.
Rated 5 based on 1 product reviews

Deal, Cash & Currency Trays

Designed for any application where funds are transacted and potentially vulnerable, we provide cash trays in stainless steel or brass, in a wide range of sizes.
Rated 5 based on 1 product reviews

Quick Ship Products

Total Security Solutions has a variety of standard bullet resistant products available to ship within an average of three business days. Shipping charges are in addition to the costs below. For complete pricing quotes and shipping turn-around times, please call 866-930-7807.
Rated 5 based on 1 product reviews