TransAmerican Strukturoc, Inc.
TransAmerican Strukturoc, Inc.
Textured Wall Panels
CONTACT INFO
920 Apollo Rd. Suite 120
Eagan, MN 55121
Toll Free: 866-328-4982
Phone: 952-884-7694
Request for information TransAmerican Strukturoc, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data

Textured (stucco) Panel - STK2000 Strukturoc Signature Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30′ length
  • Tongue & Groove
  • 24 standard colors; custom colors available
Rated 5 based on 1 product reviews

Textured (stucco) Panel (Force Five) - STK2500 Strukturoc Signature Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • 24 standard colors; custom colors available
Rated 5 based on 1 product reviews

Textured (stucco) Panel - STK3000 Strukturoc Signature Series

  • gauge, hidden fastener, 16" wide, 14"-28' length
  • Tongue & Groove with stacking tab
  • 24 standard color; custom colors available
Rated 5 based on 1 product reviews

Embossed Panel - STK1000 Strukturoc Classic Series

  • 20 gauge, hidden fastener, 16" wide, 14"-32' length
  • Tongue & Groove, *kynar* finish
  • 6 standard colors; custom colors available with minimum order quantities
Rated 5 based on 1 product reviews

Embossed Panel (Force Five) - STK1500 Strukturoc Classic Series

  • 20 gauge, hidden fastener, 16" wide, 14"-32' length
  • Tongue & Groove w/ locking clips *kynar* finish
  • Miami Dade County approved
  • 6 standard colors; custom colors available with minimum order quantities
Rated 5 based on 1 product reviews

Flat Panel - STK4000 / STK7000 Strukturoc Design Series

  • 24 gauge, hidden fastener, 16" wide, 2′-0″"-6′-0″'
  • length
  • Tongue & Groove
  • Patterns available with minimum order quantities
  • STK7000-Proprietary Texture finish
  • STK4000-Printed *Kynar* finish
Rated 5 based on 1 product reviews

Flat Panel - STK4500 Strukturoc Design Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • Patterns available with minimum order quantities
Rated 5 based on 1 product reviews

Embossed Panel - STK5000 Strukturoc Impression Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove
  • Urethane finish on panel, color of choice. Up to 2,000 sq. ft order
Rated 5 based on 1 product reviews

Embossed Panel - STK5500 Strukturoc Impression Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Urethane finish on panel, color of choice. Up to 2,000 sq. ft order
Rated 5 based on 1 product reviews

Trim

  • Textured trims available to match panel finish and color. 20 and 24 gauge trims in standard metal building profiles. Custom trims available with detail furnished by customer.
  • Embossed trims available to match embossed panel finish. 20 gauge trims in standard metal building profiles. Custom trims available with detail furnished by customer.
Rated 5 based on 1 product reviews

ForceFive Wall Panels

Force Five wall panels are Miami Dade County approved for high wind velocity. We have two NOA for design pressures of 75psf and 120psf.

The Force Five panel will meet your needs for all coastal and inland high velocity wind areas. Protect your investment and your neighbors by installing a Force Five panel for you peace of mind.
Rated 5 based on 1 product reviews

STK2500 Strukturoc Textured (stucco) Panel (Force Five)

  • 20 gauge, hidden fastener, 16" wide, 14"-28' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • 24 standard colors; custom colors available
Rated 5 based on 1 product reviews

STK1500 Strukturoc Embossed Panel (Force Five)

20 gauge, hidden fastener, 16" wide, 14"-30' length Tongue & Groove w/ locking clips *kynar* finish Miami Dade County approved 6 standard colors; custom colors available with minimum order quantities
Rated 5 based on 1 product reviews

Weatherwall™ System

The Weatherwall system combines the Strukturoc products to enhance the value of your exterior wall. The systems consist of AirGuard, insulation and your Strukturoc panel of choice. No longer will you deal with wide heavy insulated panels. The Weatherwall system is easily installed and will meet delivery and finish schedules on time.

One Solution - One Supplier
  • AirGuard™ is a liquid air and vapor barrier that may be rolled or sprayed on the exterior sheeting. Transition tape is also available.
  • Rigid insulation per the architectural specification per project.
  • 20 gauge rigid insulation trims are attached to the wall sheathing and act as both an insulation trim and hat channel for the panel to be attached.
  • Strukturoc wall panels are 20 gauge panels. The textured panel is available in 24 standard colors and the embossed panel is available in 6 standard colors.
Rated 5 based on 1 product reviews

Hat Channel

20 gauge hat channel available in 7/8" or 1-1/2" depth. Designed for single attachment and for stacking conditions on wall panels. May be used for all hat channel applications including drywall backing.
Rated 5 based on 1 product reviews

Downspouts

24 gauge 4"x 5" downspouts and elbows. Finish with your selected texture color. The new textured downspouts will blend with the textured panel.
  • 10' Downspout section
  • 24 Textured colors
  • Elbows
  • 24 gauge steel
  • Drop Sections
  • G-90 galvanized
  • 12' Downspout straps
Rated 5 based on 1 product reviews