Privacy Fencing

Make the next fence project a true masterpiece. Frame it with Trex Seclusions®, the perfect solution for privacy, perimeter demarcation, screening, safety, and security. With lasting beauty and low maintenance, it's the perfect privacy fence for all applications.

  • Standard heights up to 8 ft. tall (up to 12' with mid-rails)
  • Customizable for style and slope
  • Board-on-board look; same on both sides
  • 3 rich colors
  • Never needs painting or staining
  • Resists insect damage and won't warp, rot, or splinter
  • Wind rating of 130 mph sustained and 147 mph gusts (6' tall)
  • 5 LEED Points: high recycled content, regional materials, innovation in design


Rated 5 based on 1 product reviews

Commercial Trex Fencing

Commercial or government projects often call for fences more than 8 ft. tall. Trex Seclusions® Commercial Fencing provides flexibility to create a barrier up to 12 ft. tall, with no painting or staining, and resistance to insect damage, warping, rotting, or splintering. Reinforced mid-rails and posts ensure strength and durability making this the best overall solution for heavy-duty privacy fence.

  • Various fence heights up to 12 ft.
  • Product engineering and testing
  • Less invasive installation compared to alternatives
  • Eco-friendly fence (96% reclaimed materials)
  • 5 LEED Points: high recycled content, regional materials, innovation in design


Rated 5 based on 1 product reviews

5x5 Fence Posts

Consumers are turning to wood-alternative post options that require less maintenance. From a durability and strength standpoint, a steel or composite post are the best options. The Trex composite post is superior because it won't rust and it adds the virtue of a natural, sturdier appearance that is more compatible with the look of wood. The core of the post is hollow (which makes it easy to use as a sleeve, if needed), but the thick wall does not require reinforcement for most applications.

  • Self-supporting 5' x 5' composite fence post
  • Available lengths: 8 ft., 9 ft., and 12 ft.
  • Decorative post caps available
  • Never needs painting or staining
  • Resists insect damage and won't rust, warp, rot, or splinter
  • Eco-friendly post (96% reclaimed materials)
  • Qualifies for LEED points


Rated 5 based on 1 product reviews

Seclusions Gates

Whether the need is for a walk gate, double drive, trash/utility enclosure, or access gates, Trex Seclusions pre-built gates provide the desired solution.

  • Customizable for height, width, style, and slope
  • Gate hardware available
  • Never needs painting or staining
  • Resists insect damage and won't warp, rot, or splinter


Rated 5 based on 1 product reviews