Tri-State Stone® & Building Supply, Inc.
Tri-State Stone® & Building Supply, Inc.

Natural Stone Products

CONTACT INFO
8200 Seven Locks Rd.
Bethesda, MD 20817


Quarry and Yard

8200 Seven Locks Rd.
Bethesda, MD 20817
Phone: 301-365-2100
Request for information Tri-State Stone® & Building Supply, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data

For use in walls with setting beds of 4" to 6", such as house fronts, fireplaces, chimneys, or any job requiring stone facing. The stone is somewhat irregular in shape, many with reasonably square edges for corners, 6" to 12" in height, and lengths up to 60". Coverage of 30 to 35 square feet per ton can be expected for rubble style applications.


Request More Information Click Here


Rated 5 based on 1 product reviews

Irregular in shape and somewhat flat, this grade of stone is ideal for dry of semi-dry stack retaining walls up to 24" in height, such as those defining a raised garden bed. With one reasonably good face, 8" to 12" deep, 3" to 6" in height, up to 18" in length, coverage of 18 to 20 square feet per ton can be expected.


Request More Information Click Here


Rated 5 based on 1 product reviews

Somewhat flat and irregular in shape, many stones will have one good face. Suitable for dry and semi-dry retaining walls, the stone averages 8" to 14" in depth, 4" to 10" in thickness, and up to 24" in length. Approximate coverage is 12 to 15 square feet per ton.


Request More Information Click Here



Rated 5 based on 1 product reviews

Suitable for use as stepping stones or coping. Broad and relatively flat, from 2" to 4" in thickness and 1.5 to 5 square feet in area. Coverage of 45 to 50 square feet per ton.


Request More Information Click Here



Rated 5 based on 1 product reviews

Varying shape and dimension, from 300 pounds to 5000 pounds in weight.


Request More Information Click Here


Rated 5 based on 1 product reviews

All the beauty and distintive color range of Carderock® Stone tumbled smooth as if it had been in a riverbed for eons. Perfect for use as a ground cover, in water features and dry stream bed applications.


Request More Information Click Here

Rated 5 based on 1 product reviews