TRUFAST Walls
TRUFAST Walls
Fastening Systems
CONTACT INFO
130 Graham St. S.W.
Grand Rapids, MI 49503
Fax:
Request for information TRUFAST Walls Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

Thermal-Grip Masonry Veneer Anchor

The Thermal-Grip® Masonry Veneer Anchor helps solve the challenge of thermal-bridging, air and water hold-out, and labor-savings at an affordable price. 
​ 

Designed to anchor brick veneer and continuous insulation to steel or wood stud substrates while maintaining thermally efficient design and air barrier performance.

 

Product Data Sheet

 

 

Rated 5 based on 1 product reviews

Grip-Deck TubeSeal™

The Grip-Deck TubeSeal™ fastener from TRUFAST Walls (Formerly Rodenhouse Inc.) is designed to help seal blind fastener penetrations of your WRB and air-barrier when mechanically attaching continuous insulation. 

The Grip-Deck TubeSeal™ fasteners with Thermal-Grip® washers enable sealing of the WRB and/or air-barrier sandwiched between the substrate and the layer of continuous insulation.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Lok® MW Plate

The Grip-Lok® MW Plate is a versatile mineral wool attachment solution, securing mineral wool to any substrate including wood, metal, or concrete. Shoot in, screw in, or nail in with appropriate fastener and tool. Secures mineral wool thicknesses up to 5".

 

For enhanced WRB / air barrier performance, use available Grip-Deck 
® Gasket Screws. Gasket extends through the plate and compresses against the WRB / sheathing, helping to self-seal the screw penetration.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Thermal-Grip® ci prong Washer

2″ dia. plastic washer used for attaching continuous rigid insulation (ci). Prongs enable pre-spotting into insulation (for fast on-the-wall fastener assembly). Use with Grip-Deck® screws/fasteners to attach rigid insulation including extruded polystyrene (XPS), polyisocyanurate (polyiso), mineral/rock wool, etc. Use as tested, specified or recommended by every major insulation manufacturer.

 

Product Data Sheet



 

Rated 5 based on 1 product reviews

Plasti-Grip® PMF Anchor

Attaches rigid continuous insulation to concrete / masonry substrates. Available in multiple lengths for foam thicknesses of 1/2″ - 5″. Pre-drill hole with 5/16″ masonry bit, then tap flush with hammer. 2-1/4″ diameter head sits flush on insulation.

 

Use for fastening EPS foam in PB EIFS systems, rigid foam insulation, and waterproofing drainage fabric into concrete or masonry block applications.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Plate® Lath & Plaster Washer

1-1/4″ diameter galvanized steel washer for lath attachment & plaster repair (stabilize sagging plaster or stucco to lath). Attaches lath for stucco / stone veneer applications, even over continuous insulation. Also, can be used to attach exterior gypsum sheathing for high wind-load areas. Available with large or small center hole (for screws or pins).

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Lok® Hurricane Washer

3″ diameter, high-density polypropylene washer to attach mineral wool onto various substrates. Also can be used to attach drainage board for foundation water-proofing systems.

 

Recommended for use with Grip-Deck® screws for all substrates.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Plast-Grip® ci Prong Washer

1-3/4″ diameter, white washer with keyholes. Prongs enable pre-spotting into insulation for easy on-the-wall fastener assembly.

 

Use with Grip-Deck® screws/fasteners to attach rigid insulation over a primary air barrier. Suitable for all types of insulation including extruded polystyrene (XPS), polyisocyanurate (polyiso), expanded polystyrene (EPS), mineral/rock wool, etc.

 

*For applications where rigid insulation is being attached and installed as the air barrier, use 2″ diameter Thermal-Grip® ci Prong washers for superior air barrier performance.

 

Keyholes on washer for base coat bonding in Polymer Modified (PM) EIFS or synthetic wall systems.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Thermal-Grip FastCap™

The Thermal-Grip FastCap™ is a 2" dia. solid cap washer with pre-assembled or collated screw designed for mechanical attachment of Dupont™ Tyvek® CommercialWrap® or CommercialWrap® D. 
​ 

Screws available in sds (self-drilling screws) for heavy gauge steel studs(12-18 gauge) or hilo screws for wood or light gauge steel (20-25 
gauge). See data sheet below for available lengths. 
​ 

Labor saving autofeed screw gun system available with 2" dia. nose cup adaptor. Corded or cordless options available.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

TRUFAST SIP Screw

For attaching Nailbase / Structural Insulation Panels (SIP) to steel, wood, or CMU/concrete substrates.

 

*Please contact us for solutions for attaching to concrete / CMU or for multi-layered wood over steel applications.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Plasti-Grip® PBLP2 Prong Washer

2" dia. plastic washer used with screws for PB (polymer based) EIFS systems. Low profile design with recessed hole encapsulates screw head to reduce thermal bridging. Keyholes grab on to base coat finish. Patented prong feature allows for pre-spotting for easy "on-the-wall" screw assembly. (No hand assembly required.)

 

Use with Grip-Deck® screws to attach EPS or XPS foam in polymer based (PB) EIFS systems. System manufacturer approved.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Plate® Tab Washer

1 1/4″ dia. galvanized steel, used for foam and wire lath attachment in insulated stucco walls, one-coat stucco, and to attach foam-core tile backer board.

 

Use with Grip-Deck® screws or nails over wood, steel, or concrete substrates to attach fiberglass lath, wire or expanded metal lath, and foam boards. Tabs for “pre-spotting" as well as encapsulation of wire strands in one-coat stucco.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Thermal-Grip® Brick Tie Washer

2″ dia. plastic washer used with barrel style brick ties to attach rigid insulation. Prongs enable pre-spotting of the washer into the insulation (for fast on-the-wall anchor assembly). Compatible with Pos-I-Tie® and Sure-Tie® veneer anchors.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Thermal-Grip® Flat Washer

2″ plastic washer used for attaching commercial building wrap applications. Use as recommended by every major air barrier / wrap manufacturer.

 

Tested and recommended to attach building wraps with air barrier performance.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Deck® Self Drilling Screw

Corrosion resistant, ceramic coated self-drilling screws. Available in lengths from 1-5/8″ up to 6″.

 

Use with TRUFAST Walls (Formerly Rodenhouse Inc.) washers to attach various exterior building envelope materials including continuous insulation, commercial building wrap, and lath / stucco, etc.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Grip-Deck® Hi-Lo Screw

Use with wood and light gauge metal substrates.

Bugle head with Philips drive.

Ceramic coated for corrosion protection.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Insulation Track System

Features & Benefits: 

ENERGY EFFICIENT DESIGN

  • Flex-Tite technology seals tightly against the insulation board to reduce thermal loss at seams

 

REDUCES COST 
 

  • System is designed to withstand the impact of nail guns and saws, saving labor cost

 

CONVENIENT FASTENING

  • All Flex-Tite and Quick Clip systems have fastening leg for easy access with nail gun

 

CAN BE PAINTED 
 

  • If custom color is required, Victory Bear joint cover can be primed and painted

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

Thermal-Grip® Impaling Fastener

Mechanical attachment of mineral wool insulation. Flexible 2" dia. washer seals air barrier penetration. *Optional use with caulk to seal screw penetration. Solid plastic washer creates a thermal break, reducing thermal bridging.

 

Product Data Sheet

 

Rated 5 based on 1 product reviews

LEED Points

Our Thermal-Grip, Plasti-Grip, Grip-Plate, and Grip-Lok washer fasteners can contribute towards LEED points .

Rated 5 based on 1 product reviews