Airfoil - 5" blade: This model has a bullnose shaped fascia and straight outrigger. The aerodynamic design directs wind and water out and away from the building and is able to span up to widths of 84" at 65psf.
MAXBLOCK® Z Blade can be mounted to Tubelite® 200 Series or 400 Series Curtainwall.
Effectively reduce Solar Heat Gain by shading vision glass areas of the building envelope with Tubelite's MAXBLOCK® Sunshades. Cooling costs can be significantly lowered while still allowing natural light to fill the workspace.
"Z" Blade - 5-1/4" blade: This shape is our highest shade factor design providing the maximum shade possible with straight outrigger and box shaped fascia. It will span up to 56" at 65psf.
Tubular - 2-3/4" round blade: This is our strongest design with greatest resistance to windload. It has a curved outrigger with a 3-3/4" tubular fascia and is able to span up to 142" at 65psf.
Effectively reduce Solar Heat Gain by shading vision glass areas of the building envelope with Tubelite's MAXBLOCK® Sunshades. Cooling costs can be significantly lowered while still allowing natural light to fill the workspace.