Here's the first thing to know: It's from TYPAR. That means it's based on an already incredible material that leads in rugged, top-performing weather defense. But with a layer of integrated polypropylene fibers, we've added a highly effective drainage gap to shed bulk moisture. Better still, it works efficiently, no matter which direction you install it. Bottom line, are you concerned about drenching downpours, mold, and rot? Put up TYPAR Drainable Wrap to prevent water from compromising the wall cavity - and your reputation.Leading Features and Benefits:Delivers the tear strength, air holdout, and breathability of TYPAR® BuildingWrap™ Drains significantly faster than most conventional house wraps, per ASTM E2273 testing Install it any direction without affecting performance Exceeds minimum AC38 Code Requirement for Drainage Efficiency as per ASTM E2273
Rated 5 based on
1 product reviews