Ameristar Fence Products

Fence and Security Solutions

CONTACT INFO
1555 N. Mingo
Tulsa, OK 74116
Toll Free: 800-321-8724
Phone:
Continuing Education Logo
Request for informationAmeristar Fence Products Contact Us / RFI
SOCIAL

Maintaining a secure perimeter is your first line of defense against potential threats. An Impasse II fence serves as a visual deterrent backed with heavy steel components that give a higher level of protection compared to the traditional chain link or architectural mesh fence alternatives. Impasse II is the best choice for securing at risk facilities or protecting specific assets within a property.

Rated 5 based on 1 product reviews

The Stalwart post and rail anti-ram barrier is the most economical passive perimeter barrier on the market. The Stalwart standalone design when installed adjacent to an existing perimeter fence, transforms the perimeter into a secure anti-crash perimeter system.

The stand-alone post & rail design of the Stalwart system is the simplest anti-ram design on the market. The Stalwart system was designed to conceal its anti-ram components and provide cable support preventing cable stretch that occurs with non-supported cables. The Stalwart framework is manufactured of high-tensile steel and is pre-galvanized inside and out for superior corrosion protection. .

Rated 5 based on 1 product reviews

Montage II is Ameristar's line of heavier ornamental steel fence suited for projects which require a higher-level of security. Owners deserve a fence system that's more than a perception of security. The architectural community has embraced ornamental fences over unattractive chain-link fences that detract from the overall appearance of the project.

Rated 5 based on 1 product reviews

Aegis II industrial and high security ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis II the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Balanced by the beauty of its design features, Aegis II matches the level of security demanded by any application.

Rated 5 based on 1 product reviews

Echelon II is the strongest and most durable aluminum fence available in the industry. The ForeRunner rail design enables this fence to have several attributes uncommon to typical aluminum fences. Echelon II aluminum fence has a unique post design with an internal reinforcing web which increases the strength of the overall fence significantly.

Rated 5 based on 1 product reviews

Montage Plus is a heavier ornamental steel fence compared to Montage.  It is ideal for residential and light commercial applications.

Rated 5 based on 1 product reviews

Aegis Plus commercial ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis Plus the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Aegis Plus ornamental steel fences are the perfect choice for a light commercial ornamental fence application that requires non-standard heights, rail spacing or colors..

Rated 5 based on 1 product reviews

Echelon Plus has taken the quality and performance of aluminum ornamental fencing to a higher level. The strength characteristics of the reinforced rail and posts, coupled with a superior powder coat finish, make Echelon Plus the most durable .75" ornamental picket product on the market. 

Rated 5 based on 1 product reviews

Montage fence panels are fabricated through a welding technique that combines laser and fusion technology to create a virtually invisible structural connection at every picket to rail intersection. Montage welded steel construction is unmatched in strength and durability. .

Rated 5 based on 1 product reviews

The TransPort Estate gate is a revolutionary cantilever arched estate gate system made up of three components: frame, faCade and hardware. A unique design makes it possible to install this premium entrance gate without the use of equipment or excess labor.

Rated 5 based on 1 product reviews