Ecoraster

The Original Permeable and Ground Reinforcement Solution

CONTACT INFO
P. O. Box 53 801 Tremaine Ave. S.
Listowel, ON, Canada N4W 3H2
Toll Free: 800-495-5517
Phone:
Request for informationEcoraster Contact Us / RFI
SOCIAL

The New Block Paver for fast installation of permeable ground reinforcement with concrete paver design. The ultimate stormwater management.


The advantages of Ecoraster Bloxx

  • Permeable ground reinforcement
  • Fast and easy installation
  • Prevents heaving and tripping hazards
  • Variable and flexible applications
  • Heavy load capacities
  • Proven safety locking system
  • Fits seamlessly in all ECORASTER® systems
  • Resistant to UV and aggressive solvents
  • Easy maintenance, long lasting
  • Environmentally neutral
  • 100% recycled content


Applications of Ecoraster Bloxx

  • Parking lots and driveways
  • Decks and patios
  • Pool areas
  • Footpaths and cycle lanes
  • Emergency access routes
  • Sidewalks
  • Roundabouts
  • Rainwater retention
  • Storage areas and landfills
  • Logistics surfaces
  • Loading areas
  • Shooting ranges


Agriculture

  • Holding areas
  • Farm management and loading areas


Accessories

  • Purus offers accessories for ECORASTER® ground reinforcement systems, including hinge and curve adapters as well as parking markers.


Rated 5 based on 1 product reviews

Commercial, Industrial and Military:

Parking lots, driveways, outdoor industrial paving, loading and unloading areas, mining and drilling, construction sites and emergency access roads, soft road shoulder reinforcement, helicopter landing sites.

Equestrian and Agricultural:

Heavy machinery and equipment access roads, turnaround areas, cattle squeezes and sorting chutes, high-traffic areas, gates, entrances to equipment storage and shops, etc.

Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 meets all requirements for automobile parking areas.
  • DIN 38412 environmental neutrality Production is actively monitored


Rated 5 based on 1 product reviews

Commercial and Residential

Parking lots, driveways, vehicular or pedestrian roadways and foot paths, large areas for events such as open-air concerts and outdoor fairgrounds, beer gardens and farmer's markets in public parks, etc.

Equestrian and Agricultural:

Open stables, exercise areas, turnouts and paddocks, wash-areas, trailer loadout areas etc.

Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 - meets all requirements for automobile parking areas.
  • DIN 38412 environmental neutrality Production is actively monitored.


Rated 5 based on 1 product reviews

Landscaping (hardscaping and softscaping) and Gardening:

Around the house and garden, ponds, embankments and fixtures.

Equestrian and Agricultural:

Riding rings and arenas, stalls and tack rooms, feed rooms and hay storage, etc.


Tested by TUV and certified to comply with:

  • DIN 1072 roads and foot bridges vehicle point axle loading up to 20 metric tons per axle, (22 US Tons).
  • DIN EN ISO 124/B125 - meets all requirements for automobile parking areas.
  • DIN 38412 - environmental neutrality Production is actively monitored.


Rated 5 based on 1 product reviews