NOISE S.T.O.P. WHISPERWAVE™ Ceiling Clouds
|
Advanced micro-perforated Silk Metal panels create elegant spaces with serious acoustic performance.
Our unique Silk Metal ceiling & wall panels are state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. These perforated metal acoustic ceiling and wall panels have an elegantly smooth appearance, with an excellent NRC rating of 0.80. Resembling smooth silk fabric, Silk Metal is available in tegular or flat ceiling tiles that install easily into any standard 15/16″ ceiling grid.
Silk Metal uses a patented angled micro-perforation method rather than traditional direct 90° perforation methods. These micro-perforations help achieve the ideal surface to absorb wave energy generated by sound and electromagnetic waves, and for heat mitigation.
The most cost-effective sound-absorbing material on the market.
Echo Eliminator is a high-performing acoustic material made from recycled cotton. With an NRC rating of up to 1.15, this product is ideal for any noise control application. Echo Eliminator Acoustic Panels are easily installed on walls or ceilings to accommodate any space requirements and are eligible for LEED credits, Class A fire rated, and 100% recyclable.
|
ECHO ELIMINATOR™ Hanging Acoustical Baffles
|
ECHO ELIMINATOR™ Plenum Barrier - Sound Absorber - Blocker
ECHO ELIMINATOR™ 8 lb. COMPOSITE™ Acoustical Cotton Fiber Composite Panel - Sound Absorber & Blocker
BAC - BASS BUSTER - Low Frequency Sound Absorber
|
QUIET LINER™ - RECYCLED COTTON ACOUSTICAL LINER
|
Quiet Natural Fiber Liner (Patent Pending) is a thermally bonded HVAC insulation that offers superior acoustic and thermal performance. Made from natural fibers, Quiet Liner contains no fiberglass and does not itch or cause skin irritation. The fibers used to manufacture Quiet Liner offer excellent sound absorption properties. The air stream surface of Quiet Liner is overlaid with a durable, fire-resistant black facing providing additional strength to the product. Both the insulation and the facing are treated with an EPA registered anti-microbial agent.
QUIET-DUCT WRAP™ - RECYCLED COTTON ACOUSTICAL DUCT WRAP
|
Quiet-Duct Wrap, the Thermal/Acoustic Insulation is a lightweight, foil faced, fire retardant blanket-type insulation with multiple uses. The Duct-Wrap offers excellent thermal and acoustical performance and carries a Class-A Fire rating.
Sound Silencer tackable acoustic panels are unique – made from an innovative semi-rigid porous material, the panels are Class A fire rated with STC and NRC values.
Sound Silencer acoustic panels are lightweight, and high-performing making them great for gymnasiums, ice rinks, swimming pools, clean rooms, laboratories, food prep areas, firing ranges and anywhere else where noise control is important. The cleanable acoustic panels can be applied directly on wall and ceiling surfaces for attractive and effective sound control.
dBA Panels - Sound Silencer™ (Diffuser Blocking Absorber) Acoustical Wall Panels and Ceiling Tiles
The new dBA panels offer sound blocking, sound absorption and sound diffusion all in one unit.
Product Features:
|
dBA stands for Diffuser Blocking Absorber. Our dBA panels are available in 1 and 2" thickness. Panel size is 2' x 2'. The dBA panel is intended for wall or ceiling applications. The dBA panel is an innovative sound treatment panel for both home theaters and professional grade commercial studios. No longer will you have to struggle to figure out noise reduction coefficients or calculate the amount of sabins for a given space.
|
SOUND SILENCER™ - Acoustical Ceiling Tiles
|
When soundproofing is essential for noise and sound control, Sound Silencer™ soundproofing ceilings and acoustical ceiling tiles provide the control you expect. Large noisy areas, such as gymnasiums and work floors can now be effectively managed with soundproof ceilings and acoustical wall panels.
CFAB cellulose acoustic panels are a green alternative to traditional fiberglass and synthetic panels.
Innovative CFAB are made with a cellulose-based material, the first of its kind in our industry. Consisting of 65-75% recycled content, CFAB cellulose products represent an environmentally responsible solution for acoustical materials.
CFAB is an inventive, yet sustainable alternative to traditional fiberglass and synthetic acoustical or thermal panels, which are unreliable performers in a variety of different applications. CFAB Cellulose Panels are perfect for insulating an area of your next project, as acoustic panels/inserts, and a variety of other noise-reduction tasks.
Poly Max™ PET Felt Acoustic Panels provide your next project with a safe and high-performing noise-reduction solution.
Create an acoustically optimized room that looks as good as it sounds with Poly Max™ PET Felt Acoustic Panels.
Poly Max is non-allergenic, non-toxic, and chemical-irritant free acoustic solution made from recycled fibers. The panels are high-performing and easy to install. Additionally, Poly Max is available in a variety of colors with the option to have graphics printed directly on the panels for enhanced visual performance as well as acoustical.
Fabrisorb™ decorative fabric-wrapped acoustic panels provide high-performance noise and reverberation reduction.
Fabrisorb decorative fabric wrapped acoustic panels provide high-performance noise and reverberation reduction. From movie theaters to home music production studios, Fabrisorb wall panels help you create a space that is both visually and acoustically pleasing.
NEW DIMENSIONS - Acoustical Wall Panels
|
New Dimensions Acoustical Wall panels are designed for areas requiring excellent acoustical absorption with a "drywall" look. Applications include conference rooms, auditoriums, churches, entryways, and other areas requiring both sound absorption and a high quality custom painted finish.
METRO REBOUND - Acoustical Wall Panels
|
Metro Rebound wall and ceiling panels are designed for use in high abuse areas requiring sound absorption and cleanability. A "pan" of perforated co-polymer over fiberglass allows sound absorption while withstanding many forms of punishment. Applications include gymnasiums, hotels, and multi-purpose rooms - anywhere requiring a durable, acoustically absorbent panel.
The CURVE System™
Diffusors, Absorbers, and Corner Traps simplify the creation of natural-sounding, professionally-accurate acoustic spaces
Product Features:
|
APPLICATIONS:
Wherever sound is important - recording, overdubbing & mixing studios; home theaters & music rooms; broadcast booths & control rooms; video studios & post-production suites; film stages & Foley/FX studios; churches; offices; meeting, conferencce & board rooms; rehearsal & performance spaces; concert halls; nightclubs; retail stores; bars & restaurants; coffee shops; classrooms & gymnasiums; museums & galleries.
DIFFUSER PANEL S.T.O.P.™ - Decorative Fabric Wrapped Acoustical Diffuser Panels
|
NOISE S.T.O.P. SANI-SORB™ - Aluminized Mylar Encapsulated Fiberglass Acoustical Panels
|
Noise S.T.O.P. Sani-Sorb™ Aluminized Mylar face wrapped fiberglass wall panel, as manufactured by Acoustical Surfaces, is a highly efficient tuned noise absorber designed for mid to low frequency absorption.
Noise S.T.O.P. Sani-Sorb™ consists of a semi-rigid fiberglass core completely encapsulated within a 2 mil thick reinforced foil polypropylene cover.
CEILING CLOUDS S.T.O.P. - Decorative Fabric Wrapped Acoustical Ceiling Clouds
|
CUSTOM Ceiling Clouds
Reduce reflective Sounds in large open areas.
Suspended horizontally from the ceiling. S.T.O.P. Ceiling Clouds effectively reduce reflected sound in large areas such as shopping malls, convention centers, theaters, and arenas. Custom sizes and shapes are available.
Large sized clouds reinforced with tee bar stiffener/hangers.
NOISE S.T.O.P.™ ULTRA-SAN SANITARY CEILING & WALL PANELS
|
Noise S.T.O.P.™ Ultra-San soudproofing clean room ceiling tiles offer superior acoustics while meeting demanding clean room requirements. Noise S.T.O.P.™ Ultra-Tiles are available in either faced only model or completely encapsulated model. The 1 mil reinforced white mylar is USDA & FDA approved for clean room applications.
|
NOISE S.T.O.P. NOISE™ BARRIER MELAMINE COMPOSITE - Melamine Foam Composite Sound Containment System
|
NOISE S.T.O.P.™ BARRIER/ABSORBER POLYURETHANE COMPOSITE - Polyurethane Foam Composite Sound Containment System
|
FOAM S.T.O.P.™ - Melamine Foam Linear Wedges
|
FOAM S.T.O.P.™ BASS TRAP - Melamine Corner Bass Trap
|
Flat Faced Melamine Foam - Acoustical Melamine Foam
|
ECHO ELIMINATOR™ Hanging Acoustical Baffles
SOUND SILENCER™ ACOUSTICAL BAFFLES
|
NOISE S.T.O.P.™ FIBERGLASS BAFFLE - Sailcloth & Vinyl Encapsulated Acoustical Baffles
|
Fabrisorb decorative fabric wrapped acoustic panels provide high-performance noise and reverberation reduction. From movie theaters to home music production studios, Fabrisorb wall panels help you create a space that is both visually and acoustically pleasing.
POLY WRAP - HANGING ACOUSTICAL BAFFLES
|
SANITARY SERIES ENCAPSULATED SANITARY ACOUSTICAL BAFFLES
|
Fiberglass absorbers reduce the reflection of sound waves by adding soft, porous, open-celled materials to an environment. The Sanitary Acoustical Baffle is durable, low cost and virtually rip-proof. The sound absorption core is completely encapsulated in reinforced mylar film. The white facing reflects light, which adds to the illumination in a room. Wall panels are constructed with all edges bound and grommets across the top.
Acousti-Banners
|
Acousti-Banners are ideal for areas that have a large open space. Available in 1" or 2" thickness. With sizes up to 4' by 25' long. Acousti-Banners are easily installed on ceilings, with grommets.
Echo Barrier - The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber
|
CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
|
QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
|
QFA - Absorptive Quilted Blankets - Absorptive Quilted Curtains
|
SILICONE COATED QUILTED CURTAIN S.T.O.P. - Absorptive/Noise Barrier Quilted Curtains
|
QUILTED CURTAIN S.T.O.P. -Portable Acoustical Enclosures and Screens
|
NOISE S.T.O.P.™ Sound Blankets - Reinforced
BBC-EXT-R-2 Noise Barrier/Sound Absorber Sound Blankets
BBC-EXT-R-2 offers the benefits of both a noise barrier and a sound absorber composite in one product. This BBC product consists of an exterior grade, UV resistant heavy-duty faced quilted fiberglass absorber bonded to a one-pound per sq. ft. reinforced loaded vinyl barrier. The heavy-duty facing is a 10 oz per sq yd vinyl-coated-polyester (VCP) quilted to the sound absorber rather than the standard 4.5 oz facing. Curtain panels are constructed with grommets across the top and bottom and exterior grade Velcro seals along the vertical edges.
NOISE S.T.O.P.™ - Temporary Exterior Noise Barrier
BBC-13X-2" Temporary Exterior Noise Barrier
The BBC-13X-2" offers the benefits of both a noise barrier and a sound absorber for outdoor applications. This product consists of a two-inch thick vinyl-coated fiberglass-cloth-faced quilted fiberglass that is bonded to a one-pound per sq. ft. reinforced loaded vinyl noise barrier. "X" style Sound Curtain panels are constructed with grommets across the top and bottom, and exterior grade Velcro seals along the vertical edges. The product is also available in roll form with edges bound or unbound.
Insul-Quilt
By absorbing environmental noises in the home and workplace, as well as in community, school, health and vacation settings, Insul-Quilt helps create more peaceful as well as efficient environments.
Insul-Quilt is a blanket of fiberglass, faced with fiberglass cloth and backed with a flame-proof foil. It offers great sound absorption for studios, auditoriums, concert halls, and more.
QFA ABSORBTIVE EXTERIOR GRADE CURTAIN - Exterior Quilted Fiberglass Absorber
|
Exterior Grade Quilted Fiberglass Absorbers reduce the reflection of sound waves by covering reflective surfaces with a suitably UV protected, porous, sound absorbing product. The exterior Quilted Fiberglass Absorber consists of a heavy-duty vinyl-coated-polyester facing on both sides of a 2" thick quilted fiberglass. Wall panels are constructed with grommets across the top and bottom, and are sewn with an exterior grade thread.
Echo Barrier - Exterior
Mass Loaded Vinyl Barrier
SoundBreak XP - Enhanced Drywall
Reinforced Mass Loaded Vinyl
Melamine Composite Panel
Polyurethane Composite Panel
Barrier Decoupler
PVC Barrier Decoupler
Noise S.T.O.P.™ Damping Sheets
Green Glue - Damping Compound
Duct V-Max
VBlok VB-2
Pipe and Duct Lag
Acousti-Board Ultra
Sound Silencer Ceilings
dBA Panels
Contour Melamine Foam
Squareline Metal/Foam
Whiteline Melamine Foam
Sound Barrier ACT
Painted Nubby Fiberglass
Perforated Vinyl Ceiling Tiles
Noise S.T.O.P.™ Ultra-San
Acoustimetal™ Perforated Metal Panels
Silk Metal™ Ceiling Panels
WHR Neoprene Light Duty Hangers
Isolation Hangers - Fiberglass
Mount and Spring Hangers 101
Vibration Pads
Super W Pads
Mini Super W Pads
Super K Cork and Rubber Pads
Stud/Beam Isolators
Neoprene Mounts
ND Neoprene Mounts
R & RL Neoprene Machine Leveling Mounts
HG Neoprene Washer Bushings
HMIB Neoprene Hanger Mounts
Neoprene Hangers
WHR Neoprene Light Duty Hangers
WHRK Neoprene Hanging Furnace/Air Handlers
HD Neoprene Double Deflection Hangers
Unhoused Spring Mounts
IMF Simple Neoprene Spring Mounts
SLF - SLFH Neoprene Unhoused Spring Mounts
Housed Spring Mounts
C - CIP - CIW Neoprene Housed Spring Mounts
Spring Hangers
IM Simple Neoprene Spring Hangers
HS Neoprene Spring Hangers
30 degrees Neoprene Swing Hangers
30N Neoprene Swing Hangers double deflection
DNHS Neoprene Swing Hangers double deflection
Isolation Hangers - Fiberglass
Echo Barrier
The Industry's First Reusable, Indoor / Outdoor Noise Barrier / Absorber
|
Noise S.T.O.P.® ACOUSTIMETAL™
|
Introducing Acoustimetal™, the latest advancement in noise control and acoustic treatment. Acoustimetal™ combines the durability of a perforated metal shell and the superior noise control, properties of our exclusive nonflammable acoustical material. Acoustimetal™ is ideal for demanding environments where noise control applications are exposed to physical impact. Indoor or outdoor use.
ACOUSTI-CURTAIN™ - Sound Absorbing Drapery
|
The Acousti Curtain is a revolutionary new product. Sound absorbing drapery primarily designed to absorb more sound than standard decorative curtains. These curtains are made with sound absorbing material and are ideally used where control of acoustic reflection off of glass and ambient light control are required. These acoustical curtains feature a core material of naturally fire resistant wool fabric that is sandwiched between a decorative fabric and a blackout liner. The wool core material has also been shown to continuously filter harmful VOC (Volatile Organic Compounds) from the air. The Acousti Curtain product will also reflect thermal energy and block light when drawn across a window or doorway. The Acousti Curtain is custom designed to fit and match your interior design specifications. Please call for a quote.
Microperf ceiling and wall panels use cutting-edge acoustical technology, enabling sound mitigation without the look or feel of typical absorber panels. Engineered to appear like a standard millwork panel, they have excellent sound absorption properties. Their lightweight design allows panels to be mounted in a variety of methods. Built with a fiberglass core, Microperf panels are available in wood veneer, vinyl, and can be painted or stained to match.
ASI’s Beam ceiling system provide a simple and inexpensive alternative for improving the design of a room with the appearance of solid wood, but without the associated weight and cost. The system is designed to fit together based on project requirements, and custom widths, lengths, and heights are available. Beams may also be used alongside other ceiling systems. Veneer and grain matching as well as end-matching are available options.
Our Linear wood systems are available in two types, Tongue and Groove (T&G) and Reveal. Linear T&G planks come in standard widths of 4″ or 5″ face and have three available edge options. Linear Reveal planks come in standard modules of 4″ or 6″ and have three available reveal widths. Linear Reveal includes either a felt or ABS plastic filler strip to conceal the hardware and plenum. For projects requiring acoustical absorption, acoustical backer may be installed above. Perimeter trim options are also available. Attachment clips easily snap to 15/16″ HD T-bar grid. Direct attach clips can be used to install directly onto walls and ceilings.
Cloud panels are easy to install, and may be used individually or linked together (with mending plates) in various sizes and shapes to form larger clouds. Mounted on 1″ steel tube frames, Clouds are available in concave, convex, and flat styles. Curved Clouds have a standard 12′ radius. Custom radius and size options are available. Finishes include wood veneer or a high-pressure laminate. For projects requiring sound absorption, Clouds may be perforated and backed with an acoustical backer.
Audition acoustical wood panels and planks feature a wood veneer face and are available for ceiling and wall systems. Our exclusive engineering provides a monolithic linear appearance with the benefits of acoustical absorption. For added sound control, acoustical backers may be used. The result is superior quality, high performance, stylish acoustical panels and Tongue & Groove (T&G) planks that allow for easy field cutting, and are simple to install using the provided clips.
This industry-first in ceiling planks is made from extruded aluminum and offers superior abuse-resistant properties. Linear Alumiline Metal ceiling system planks are available in standard 8′ and 10′, as well as custom lengths, and are an excellent choice for external applications or high humidity environments such as soffits, carports or public terminals.
StrandTec is now a leader in the acoustical-panel products category with eco-friendliness, high-performance, and cost-effective qualities. StrandTec (wood fiber) performs by absorbing sound while thermally insulating. Ecologically, it is simple to produce and panels are available in size and color variations that can be designed to fit nearly any decor. These eco-friendly wood fiber panels not only liven up a room with design variety, but they also reduce echo and reverberation by sound absorption. Wood fiber panels can transform the aesthetics and acoustics of any interior space.
Select hardwood moldings are pre-engineered and precision cut to offer the warmth and classic elegance that are the key to prestigious ceilings. Coffer represents craftsmanship that reflects the nostalgic past most often identified with traditional millwork. Coffer creates a geometric three-dimensional beam and panel appearance. Coffer components, Coffer, Lid (panel), and decorative Grid Cover, are available in either Traditional (scroll) or Modern (straight) designs. Coffers are easy to install using 15/16″ HD T-grid. The Coffer System is 100% accessible.
Grille panels are excellent visual design elements for great-looking ceilings and walls. Grille ceiling installation is easy using our attachment clip system to 15/16″ HD T-Bar grid, and both backered and doweled panels are 100% accessible. Use screws for easy wall panel direct attach installation. Standard rail dimensions and spacings are available on our website. Grilles can be stained to match a control sample, and perimeter trim options are available. The system offers design flexibility with five grille styles available. Grilles may be paired with acoustical liner for enhanced acoustics.
Microperf Metal Ceiling Tiles are unique state-of-the-art micro-perforated aluminum sound absorber panels that reduce echo and sound reflections. They have an elegantly smooth appearance, with an excellent NRC Rating of 0.80. Resembling smooth, silk-like fabric, these affordable tegular or flat tiles install easily into any standard 15/16″ HD T-Bar ceiling grid.
This unique pre-assembled, open-cell type of ceiling system conceals the clutter of sprinklers, ducts, lights, and raceways while permitting the function of those mechanical systems through the open louver design, with 100% accessibility. The Cube system is an excellent option for irregularly-shaped ceiling areas that have radiused or angled perimeters. Available styles are Monolithic or Tegular (with simple drop-in installation). Cube features on-center cell sizes of 3″, 4″, 6″, 8″, or 12″ to fit any design or application. The solid wood blade widths of 3/8″ or 3/4″ are available, with 2″ blade height.