Harmonic Environments

Wine Displays and Water Features

CONTACT INFO
1075 Hialeah Dr.
Hialeah, FL 33010
Toll Free: 800-497-3529
Phone: 305-883-2173
Request for information Harmonic Environments Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL

As water drifts through its Harmonic Mesh™ material, the extraordinary effect of luminous water suspended in air is created. The soothing sound of water gently traveling over this unique surface completes the experience. The Harmonic Cascade waterfall is like no other.

With its dazzling signature patterns, radiant illumination systems and custom designed water purification, this state-of-the-art, architectural water feature is sure to enhance any environment. Perfect for creating large-scale, breathtaking focal points or calming private spaces, the Harmonic CascadeA,A's seamless single panels can be crafted to complement any design.

AVAILABLE OPTIONS:
Green Features
llumination Systems
Purification Systems


Rated 5 based on 1 product reviews

The Translucence Series® waterfall allows the designer to define space as never before. These built-in architectural walls of water and glass display spectacular translucent patterns of cascading water while providing a little privacy in a very special way. The result is a splendid, bright and open environment, that is unparalleled in its richness of sight and sound.

AVAILABLE OPTIONS:
Green Features

Rated 5 based on 1 product reviews

Waterplace is a sleek built-in architectural water feature that promotes a feeling of well-being and relaxation. The sophisticated integrated design ebbs and flows with a gentle grace for any interior or exterior design. Blend many Waterplace built-ins for a feature wall that is sure to dazzle and heighten any design.


AVAILABLE OPTIONS:
 Green Features

Rated 5 based on 1 product reviews

The hallmark of Harmonic Panels™ is their design versatility. Perfect for interiors and exteriors, where dazzling patterns dance on their expertly crafted surfaces and gentle sounds of natural flowing water enliven their surroundings.

Finished with natural stone, glass, copper, or other materials, Harmonic Panels' can create tranquil and welcoming environments. Ideal for offices, residences, spas and showrooms, the selections of sizes, colors and textures allow you to customize these free-standing water features for any setting.


AVAILABLE OPTIONS:
Green Features


Rated 5 based on 1 product reviews