UNILOCK®
UNILOCK®

UNILOCK®
Pavements and Retaining Walls

CONTACT INFO
401 The West Mall Suite 610
Toronto, ON, Canada M9C 5J5
Toll Free: 800-864-5625
Phone:


Boston
35 Commerce Dr, Uxbridge, MA 01569
508-278-4536

Kansas
16958 222nd St., Tonganoxie, KS 66086

Chicago
301 E Sullivan Rd, Aurora, IL
630-892-9191

Michigan
12591 Emerson Dr, Brighton MI 48116
248-437-7037

New York
51 International Blvd, Brewster, NY 10509
845-278-6700

Ohio
12560 Sheets Rd, Rittman OH 44270
330-927-4000

Ohio
8600 Southwest Parkway, Harrison, OH 45030

Wisconsin
W4814 County Rd A, Elkhorn, WI 43121
262-742-3890

Continuing Education Logo
Request for information UNILOCK® Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
building construction projects
SOCIAL

Fine blasting exposes the natural granite, quartz and marble particles of Arcana pavers. The silky, non-slip matte texture makes it an ideal choice for pools, roof decks and overlay projects.

 

Rated 5 based on 1 product reviews

Long, clean lines create modern, linear outdoor designs. Sold in a random bundle of seven different rectangular shapes, this product has a refined surface texture and long-lasting color with EnduraColor.

Rated 5 based on 1 product reviews

The blended colors and distinctive texture of Beacon Hill Flagstone has a relaxed look and feel, complete with all the benefits of EnduraColor.

 

Rated 5 based on 1 product reviews

This paver combines a refined, smooth surface with the long-lasting color advantages of EnduraColor technology for a sleek, contemporary aesthetic.

Rated 5 based on 1 product reviews

The subtle surface texture and understated edge detail of Bristol Valley lend a new, elegant sophistication to the landscape, complete with EasyClean, which offers integral surface protection from stains.


 

Rated 5 based on 1 product reviews

The original tumbled paver with its distressed finish reflecting genuine quarried stone, offers timeless warmth and a relaxed appearance.

Rated 5 based on 1 product reviews

Copthorne is cast from elegant European street pavers. Multiple surface textures are created using Reala technology for no repetition, and Ultima™ delivers superior strength.

Rated 5 based on 1 product reviews

Modelled after European cobblestones, Courtstone delivers old-world elegance. Multiple surface textures are cast using Reala™ technology, and Ultima™ Concrete delivers superior strength.

Rated 5 based on 1 product reviews

A durable protective carpet is created by connecting interlocking Dura-Mat units and may be shaped to fit most terrain types. The solid-to-void ratio also allows for vegetation growth where desired.

Rated 5 based on 1 product reviews

Heavy-duty, permeable pavers available in attractive, long linear planks. This product may also be mechanically installed, for time and labor savings.

Rated 5 based on 1 product reviews

The patented L-shaped design of Eco-Optiloc allows for superior lock-up that can withstand the heaviest loads yet still be permeable. Reducing impermeable surfaces is imperative in todays landscapes.

Rated 5 based on 1 product reviews

Eco-Priora pavers are created with unparalleled durability and color retention. This permeable paver can infiltrate stormwater up to 140 inches per hour, deliverying aesthetics and performance.

Rated 5 based on 1 product reviews

Eco-Promenade pavers have a long, linear look that's ideal for modern permeable applications. Only available through custom orders, you may choose your color and finish to go perfectly with your design.

Rated 5 based on 1 product reviews

The unique, boldly mottled color finish of Granito is achieved with proprietary ArtistaTM Color Technology, combined with Enduracolor for a refined surface texture and long-lasting color.  The factory-sealed surface using EasyClean™ makes maintenance and spills easy to take care of. Granito is perfect for patios, plazas and pool decks, while Granito Hex is capable of handling vehicular loads.  

Rated 5 based on 1 product reviews

This modern hex shape offers a subtle geometric pattern that can create a monolithic or patterned field for designs not available in conventional four-sided pavers.

 

Rated 5 based on 1 product reviews

Holland Premier is a fantastic option for commercial projects where a rich and deep hue is desired. Thanks to the color-fastness of EnduraColor, Holland Premier pavers remain pristine for a long time.

Rated 5 based on 1 product reviews

The etched surface lines of Il Campo make it a richly detailed, eye-catching option for almost any application. Its texture is warm and unique from any other paver, while being durable and colorfast.

Rated 5 based on 1 product reviews

Mattoni gives the traditional, slim Roman brick a polished, weathered appearance. Perfect for curved garden walkways, authentic country gardens, and light-duty commercial applications.

Rated 5 based on 1 product reviews

With the same locking principle as Anchorlock in a rectilinear look, Optiloc is one of the best vehicular pavement solutions. Dual-axis engineering provides surface strength and high-traffic performance.

Rated 5 based on 1 product reviews

The long and narrow shape of Promenade™ Paver facilitates a linear laying pattern resulting in a finished and sleek appearance to complement architectural design..

Rated 5 based on 1 product reviews

Modelled after natural cut flagstone, Richcliff offers superb durability and timeless beauty thanks to a combination of Reala and Ultima technology.

Rated 5 based on 1 product reviews

Precisely cut and calibrated, our Indian Sandstone is aesthetically beautiful and has been selected based on its low water absorption, freeze-thaw durability and flexural strength.

Rated 5 based on 1 product reviews

Granite and quartz aggregates produce color flecks on the surface that stay vibrant and look even better over time. This long-lasting, distinctive surface texture is ideal for a variety of commercial applications.

 

Rated 5 based on 1 product reviews

Skyline is ideal for pedestrian applications on roof decks or on grade. To ensure the right look for your project, choose between Series™, Umbriano®, or the Smooth Premier EnduraColor finishes.

Rated 5 based on 1 product reviews

The smooth, flamed-like texture of Soreno was created using fine-grained, natural stone grit for a surefooted, elegant surface that is stain resistant thanks to EasyClean. Ideal for commercial pedestrian applications.

Rated 5 based on 1 product reviews

Thornbury Smooth comes in three sizes for a chic, modern look. Larger joint spaces help facilitate water drainage into the subgrade making it an ideal permeable paver alternative.

Rated 5 based on 1 product reviews

Town Hall pavers are modelled after North American street pavers. They combine Reala surface textures and Ultima concrete technology for an authentic appeal and superior durability.

Rated 5 based on 1 product reviews

A scaled-down variation of Beacon Hill Smooth that offers a smooth surface texture for a sleek, contemporary design in a modern color scheme with all the additional benefits of EnduraColor technology.

Rated 5 based on 1 product reviews

Granite, marble and quartz particles and wavy texture give Tribeca Cobble its unique surface. The dimensional accuracy gives this product a significant advantage over imported granite cobble stones.

Rated 5 based on 1 product reviews

The open-grid filigree pattern of Turfstone is a long-lasting solution for spillways, embankments, and parking lots in sensitive environmental areas. You can fill turfstone with either grass or aggregates.

Rated 5 based on 1 product reviews

Umbriano has a granite-like appearance with a non-slip texture achieved with ColorFusion technology. It is factory-sealed with EasyClean for integral stain protection.

Rated 5 based on 1 product reviews

Uneven sides and a hand-hewn stone texture gives Westport a relaxed, organic appearance.

Rated 5 based on 1 product reviews

Quickly build curved walls, fireplaces, seat walls and much more with the multi-sized tapered components of the Brussels Dimensional System!

Rated 5 based on 1 product reviews

The built-in setback design of Concord Wall automatically forms the correct slope, ensuring a highly stable retaining wall. The product's tapered compenents can form curved walls and steps.

Rated 5 based on 1 product reviews

Dura-Hold is a great option for demanding structures up to 40 feet. Proper engineering and a good selection of components make this an exceptional wall system.

Rated 5 based on 1 product reviews

DuraHold ll® is roughly half the size of DuraHold, making it strong but economical for low walls.

Rated 5 based on 1 product reviews

This majestic wall's distinctive, antiqued finish mimics the look of weathered, natural rock. Create virtually any seat wall, planter, stair, or pillar with these multiple length units.

Rated 5 based on 1 product reviews

Ledgestone coping, cap and steps system are turning heads with its very natural appearance featuring Reala technology. Pitched edges work interchangeably with any wall for optimized design options.

Rated 5 based on 1 product reviews

Lineo Dimensional Stone has a contemporary, sleek look and remarkable flexibility, making it perfect for garden walls, pillars, and outdoor vertical elements.

Rated 5 based on 1 product reviews

The built-in setback design of Pisa automatically forms the correct slope, resulting in a highly durable retaining wall. The product's tapered parts can be used to create curving walls and steps.

Rated 5 based on 1 product reviews

RomanPisa has a split, weathered appearance that is praised for both its beauty and adaptability. RomanPisa can be used to create planters, steps, walls, and more.

Rated 5 based on 1 product reviews

SienaStone split face texture impresses when used on walls or step treads on large outdoor staircases. This retaining wall is ideal for gravity and engineered walls in both residential and commercial designs.

Rated 5 based on 1 product reviews

The U-Cara Multi-Face Wall System is a two-part wall system, which consists of an interchangeable fascia panel and structural base, and excels in strength, simplicity of installation, and design adaptability.

Rated 5 based on 1 product reviews