U.S. Bullet Proofing, Inc.
U.S. Bullet Proofing, Inc.
Ballistic, Blast, Storm Impact and Forced Entry Resistant Systems
CONTACT INFO
16201 Branch Ct.
Upper Marlboro, MD 20774
Phone: 301-218-7920
Request for information U.S. Bullet Proofing, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL

USAW 400 - Fixed Exterior Aluminum Window - 400 Series

The 400 Series curtain wall window is a thermally broken, aluminum framed blast and ballistic window. This curtain wall window system reduces installation costs and provides high levels of protection. Forced Entry protection is also available.

 

  • Ballistics: UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III

  • Blast: Calculations to be provided per UFC / ISC criteria

  • Storm Impact: Tested to FEMA 361 and ICC500

  • Forced Entry: ASTM F1233 and F588

  • Frame Sizes: 2 1/2″ W x 4 1/2″ with custom sizes available

  • Glazing Thickness: 1″ to 2-3/8″

  • Available with thermally enhanced or full 1″ thermally broken frame for optimal energy conservation

  • Applications: Ribbon, store front, curtain wall and punched openings

 

Request a Quote

 

Rated 5 based on 1 product reviews