The Valcourt Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

FP12 Mundo image

FP12 Mundo

With its straight lines, simplistic shape and neutral color, the Mundo II completely redefines the true nature of wood heating. Its modern design perfectly combines functionality, comfort and safety. Environmentally-friendly, this non-catalytic fireplace is EPA certified with an incredibly low particle emissions rate of only 1.14 g/h despite its  80,000 BTU/h maximum heat output. Features: Firebox volume of 2.5 cu. ft. Maximum heat output: 80,000 BTU/h (23.4 kW) Heating area: 1,800 - 2,900 Ft2Ceramic glass doorGlass viewing area: 282 in2 Cast iron andiron Moulded refractory bricksRequires a 6" chimney Fresh air intake adapter included Optional forced air distribution kit Optional firescreen door Optional hot air gravity distribution kit - traditional or modern style Optional metallic black finishing trim Installation and Operation ManualFP12 Mundo Dimensions
Rated 5 based on 1 product reviews
FP10 Lafayette ll image

FP10 Lafayette ll

French officer and hero of the American Revolution, Lafayette was a source of inspiration for the recertification of this high-performance fireplace. Like the great general, the Valcourt team has been able to use its tactical skills to upgrade this non-catalytic unit, so that it perfectly combines the new heating technology with all its elegance. Features: Firebox volume of 2.5 cu. ft. Maximum heat output: 80,000 BTU/h (23.4 kW) Heating area: 750 - 2,200 Ft2 Ceramic glass door 3 choices of faceplate - black Victoria, black Crown, brushed nickel Crown 2 choices of door overlay - black or brushed nickel Controlled combustion Thermal activation blower with variable speed control Moulded refractory bricks Cast iron andiron Requires a 6" or 7" chimney Fresh air intake adapter included Optional forced air distribution kit Optional rigid firescreen Optional hot air gravity distribution kit - traditional or modern styleInstall and Owners ManualInstallaion Instructions for Arched FireplaceFP10 Lafayette ll Dimensions
Rated 5 based on 1 product reviews
FP15 Waterloo image

FP15 Waterloo

The FP15 Waterloo fireplace is startling in size and is a logical and environmentally friendly option for any homeowner looking to combine style and high efficiency. With its ornamental faCade, it will be the focal point of any room. Features: Firebox volume of 4.28 cu. ft. Maximum heat output: 95,000 BTU/h (19.0 kW) Heating area: 1000 - 2,800 Ft2 Maximum log length 25" Thermal activation blower with variable speed control Moulded refractory bricks Fresh air intake adapter included Requires an 8" chimney Optional warm air circulation grille - modern style EPA certified at 1.6 g/hInstall and Owners ManualFP15 Waterloo DimensionsInstallation Guide for VA15FL06Quick Install Reference Guide
Rated 5 based on 1 product reviews
FP15A Waterloo- Arched image

FP15A Waterloo- Arched

The FP15A Waterloo - arched is startling in size and is a logical and environmentally friendly option for any homeowner looking to combine style and high efficiency. Choose from four beautiful faceplate louvres to personalize your home.Features:Firebox volume of 4.28 cu. ft. Maximum heat output: 95,000 BTU/h (27.8 kW) Heating area: <1,000 Ft2 Ceramic glass door 4 choices of faceplate louvres - Classic, Arabesque, Urban, Mission Maximum log length 25" Thermal activation blower with variable speed control C-Cast baffle Moulded refractory bricks Requires an 8" chimney Fresh air intake adapter included Optional forced air distribution kit EPA Certified at 1.6 g/hInstallation and Owners ManualInstallation Guide for VA15FA06 FP15A Waterloo- Arched Dimensions
Rated 5 based on 1 product reviews
FP7CB Antoinette image

FP7CB Antoinette

Why Antoinette? Finally, a positive historical reference to the guillotine! The guillotine door and clean front of this fireplace makes the Antoinette a truly versatile appliance and is all about giving you the ability to design your fireplace exactly how YOU want it to be.Features:Firebox volume of 5.3 cu. ft. Heating area: <1,000 Ft2 Guillotine ceramic glass door Guillotine rigid fire screen Straight masonry trim Cast iron andirons C-Cast baffle Moulded refractory bricks - classic or contemporary style Requires an 8" chimney Fresh air intake adapter included Optional narrow overlapQualifies for the EPA voluntary program for decorative wood burning fireplaces : 4.2 g/kg emissions (approximately 70 percent cleaner than unqualified models)Installation and Owners ManualFP7CB Antoinette DimensionsQuick Install Reference Guide
Rated 5 based on 1 product reviews
FP11 Frontenac image

FP11 Frontenac

The FP11 Frontenac is the largest fireplace of the Valcourt brand. It has a guillotine door that disappears in the hearth, allowing you to easily load wood on the fire and have an unrivaled view of the flames. The firescreen is also equipped with a guillotine mechanism.Features: Firebox volume of 9.4 cu. ft. Heating area: <1,000 Ft2 Straight or arched narrow overlapStraight or arched masonry trim Guillotine ceramic glass door Guillotine rigid firescreen door Cast iron andironsThree styles of firebox moulded refractory panels - Classic, Herringbone, Contemporary Fresh air intake adapter included Requires an 8" chimney EPA certified at 4.2 g/h (approximately 70 percent cleaner than unqualified models) Installation and Owners ManualFP11 Frontenac DimensionsQuick Install Reference Guide
Rated 5 based on 1 product reviews
FP16 St-Laurent image

FP16 St-Laurent

The FP16 St-Laurent is an amazing sleek and modern fireplace. Its guillotine glass door is easily lifted to provide ample room for loading wood and its firescreen lets you enjoy the warmth in a natural setting while protecting from sparks.Features: Firebox volume of 6.4 cu. ft. Heating area: <1,000 Ft2 Straight masonry trim Straight narrow overlap Maximum log length 30"Guillotine ceramic glass door Steel frame door Contemporary moulded refractory brick panels Requires an 8" chimneyThis appliance is EPA exemptInstallation and Owners ManualFP16 St-Laurent Dimensions
Rated 5 based on 1 product reviews
FP1LM Manoir image

FP1LM Manoir

The FP1LM Manoir features steel-framed double doors that slide into each side of the fireplace, smoothly and easily; allowing for an exceptional view of the crackling flames. Features: Firebox volume of 4.25 cu. ft. Heating area: <1,500 Ft2 Metallic black faceplate - traditional or modern style Retractable ceramic glass doors Cast iron andirons Moulded refractory bricksThermal activation blower with variable speed controlRequires an 8" chimneyFresh air intake adapter included Optional hot air gravity distribution kit - traditional or modern style EPA certified at 2.9 g/hInstallation and Owners ManualFP1LM Manoir DimensionsQuick Install Reference Guide
Rated 5 based on 1 product reviews
FP2 Beaumont, Folding Doors image

FP2 Beaumont, Folding Doors

The FP2 Beaumont, with its folding doors, is a great addition to any room and will bring the unparalleled comfort of a wood burning fire.Features:Firebox volume of 3.0 cu. ft. Heating area: <1,000 Ft2 Ceramic glass doors Narrow over lap - black or brushed nickel Large over lap - black Rigid firescreen doors Tilt up cast iron grate Moulded refractory bricks Thermal activation blower with variable speed controlRequires a 7" chimney Fresh air intake adapter included Optional hot air gravity distribution kit Optional forced air distribution kit This appliance is EPA exempt Installation and Owners ManualFP2 Beaumont, Folding Doors Dimensions
Rated 5 based on 1 product reviews
FP2 Beaumont image

FP2 Beaumont

The FP2 Beaumont is a great addition to any room and will bring the unparalleled comfort of a wood burning fire. Features:Firebox volume of 3.0 cu. ft. Heating area: <1,000 Ft2 Ceramic glass doors Narrow over lap - black or brushed nickel Large over lap - black Rigid firescreen doors Tilt up cast iron grate Moulded refractory bricksThermal activation blower with variable speed control Requires a 7" chimney Fresh air intake adapter included Optional hot air gravity distribution kit Optional forced air distribution kit This appliance is EPA exempt Installation and Owners ManualFP2 Beaumont Dimensions
Rated 5 based on 1 product reviews
FP5 Westmount image

FP5 Westmount

The FP5 Westmount is a double-sided fireplace that is perfect in a master suite between the bedroom and bathroom, or between a dining room and a living room. Whatever or wherever you desire a see-through fireplace, the Westmount is there for you so that you can enjoy the fire! Features:Firebox volume of 3.5 cu. ft. Heating area: <1,500 Ft2 Narrow over lap - black or brushed nickel Large over lap - blackTwo styles of ceramic glass doors Second side with fixed ceramic glass Rigid firescreen doors Cast iron grate Moulded refractory bricks Requires an 8" chimney Fresh air intake adapter included Optional thermal activation blower with variable speed control This appliance is EPA exemptInstallation and Owners ManualFP5 Westmount Dimensions
Rated 5 based on 1 product reviews