Varco Pruden Buildings
Varco Pruden Buildings
Pre-Engineered Steel Buildings
CONTACT INFO
3200 Players Club Circle
Memphis, TN 38125
Phone: 901-748-8000
Request for information Varco Pruden Buildings Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Framing Systems

There are eight basic Varco Pruden quality framing systems. Each construction format is designed to accommodate your specific building requirements. All frames can be specified for use with non-load-bearing conventional walls -- glass, tilt-up, block, etc. Continuous Beam and Continuous Truss are recommended with load-bearing block or tilt-up. Varco Pruden also offers an extensive line of complementary architectural and functional roof systems.
Rated 5 based on 1 product reviews

Roof Systems

Varco Pruden roof systems, consisting of panels, insulation and secondary framing, are unsurpassed for weathertightness and provide a high-quality structure that lasts.
Rated 5 based on 1 product reviews

Wall Systems

Wall systems consist of coverings, insulation and secondary framing. Varco Pruden Buildings are highly compatible with any conventional wall materials. In fact, virtually any wall materials can be used with the Varco Pruden Building System.
Rated 5 based on 1 product reviews