Versatex
Versatex
Cellular PVC Trim
CONTACT INFO
400 Steel St.
Aliquippa, PA 15001
Phone: 724-857-1111
Continuing Education Logo
Request for information Versatex Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
WARRANTY

For Warranty information click here

VERSATEX Trimboard

VERSATEX offers a comprehensive line of trimboard sizes and thicknesses. Our dedication to quality trim products translates to consistent thickness tolerances that are half the industry norm.

VERSATEX manufacturing methods ensure dimensionally accurate boards with true 90° angles and sealed edges.

Our trimboards are offered in two finishes, Smooth Matte and Timber Ridge, allowing you to order either Smooth/Smooth or Smooth/Timber Ridge. The VERSATEX Timber Ridge finish is designed with a more natural surface texture to compliment fiber cement and cedar.

We also offer a cut-to- length and cut-to- width trim options to save you money by eliminating unnecessary waste on large jobs.
Rated 5 based on 1 product reviews

VERSATEX Sheet

VERSATEX sheet offerings range from actual 1/4" to 1 1/2" thicknesses, all produced using state-of-the-art methods that allow us to control tolerances at half of that of the competition. The result is a consistency that allows for easier and higher quality fabrications. Like our trimboards, we also offer cut to length sheet in unit quantities.
Rated 5 based on 1 product reviews

VERSATEX Corners

VERSATEX one-piece cornerboards are manufactured without leaving any cut edge or joint exposed, resulting in a stronger corner that (unlike the two-piece offerings from our competitors) gives you a sharp 90-degree angle without risk of picking up dirt. Sizes range from 4" to 10" corners to meet all your project needs.
Rated 5 based on 1 product reviews

VERSATEX Beadboard

With the widest range of Tongue-and- Groove beaded profiles in the industry, no one gives you more options than VERSATEX. From traditional T&G beadboard, to T&G sheets, to our Stealth beadboard, VERSATEX gives you design flexibility and saves you time and money during installations. Beaded sheets are also an excellent way to save time on the project and are very useful in a wainscoting application.
Rated 5 based on 1 product reviews

VERSATEX Mouldings

The VERSATEX moulding line features 32 popular profiles, extruded to match other VERSATEX products. These profiles are a fantastic compliment to any VERSATEX project and allow you to add a unique touch. Like all our products, our mouldings require minimal maintenance and are impervious to moisture.
Rated 5 based on 1 product reviews

VERSATEX's Sustainable Goals & Objectives

There have been several programs instituted at Versatex that are good for the environment and the community that can be considered "GREEN" attributes.
Rated 5 based on 1 product reviews

FAQ's

Rated 5 based on 1 product reviews

Technical Bulletins

Rated 5 based on 1 product reviews

Installation Guidelines

Rated 5 based on 1 product reviews