The Vetrina Windows & Doors Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Vetrina Windows & Doors
CONTENT
Vetrina Windows & Doors
CONTENT
Side-Hung Windows image

Side-Hung Windows

Side-Hung windows have a hinge on one side and open outwards (casement) or inwards, like a door. This allows the maximum amount of ventilation into the home where airflow is desired. Inward opening windows are also very easy to clean on both sides.
Rated 5 based on 1 product reviews
Awning Windows image

Awning Windows

An awning window is a casement window that is hung horizontally, hinged on top, so that it swings outward like an awning. In addition to be used independently, they can be stacked, several in one opening, or combined with fixed glass. They are particularly useful for ventilation.
Rated 5 based on 1 product reviews
Fixed/Picture Windows image

Fixed/Picture Windows

Picture windows are fixed windows that do not operate. They are usually installed in difficult to reach places to illuminate the space. For unobstructed views where ventilation is not a concern, fixed “picture" windows are ideal. These windows create a portrait-like space on walls - hence the word "picture" in their name. Picture windows are also a popular choice for letting in natural light without cold air in areas of a room that may be most susceptible to drafts.
Rated 5 based on 1 product reviews
Tilt &Turn Windows image

Tilt &Turn Windows

A tilt and turn window can both tilt inwards at the top, like a hopper window, or open inwards from hinges at the side.The tilt position provides draft-free ventilation and rain protection. In the turn position, Tilt & Turn windows act as casement windows, swinging their full glass area open.
Rated 5 based on 1 product reviews
Tilt/Hopper Windows image

Tilt/Hopper Windows

A hopper window is a bottom-pivoting casement window that opens by tilting vertically. The window tilts inside, like a hopper window, providing draft-free ventilation and rain protection. Tilt windows are skillfully engineered with wind loads security, water penetration, thermal resistance and ease of maintenance in mind.
Rated 5 based on 1 product reviews
Slider Windows image

Slider Windows

Slider Window design is one of the most comprehensive mixed use window system on the market, providing several styles with a variety of design and performance options. These windows slide horizontally (left/right).
Rated 5 based on 1 product reviews
Sliding Doors image

Sliding Doors

The Sliding Doors design is one of the most comprehensive mixed use doors system on the market, providing several styles with a variety of design and performance options.
Rated 5 based on 1 product reviews
Lift&Slide Doors image

Lift&Slide Doors

Lift & Slide sliding door system provides superior thermal insulation, compared to standard sliding doors. Large maximum sash dimensions make this system ideal for enclosing large areas, letting in more natural light.
Rated 5 based on 1 product reviews
Casement System image

Casement System

Casement windows have a hinge on one side and open outwards, like a door. This allows the maximum amount of ventilation into the home where airflow is desired. Casement windows offer an unobstructed view, because there is no rail in the center. Opening Direction: Outwards (towards the exterior of the house) System Highlight: Slim Sash, 70mm Frame Application: Residential/Commercial Windows
Rated 5 based on 1 product reviews
COR 60 Hidden Sash System image

COR 60 Hidden Sash System

Euro-Groove Hidden Sash Window System - visible surface of only about 2-1⁄2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware. System Highlights: Hidden Sash, Concealed Hinge Option, 60mm Frame Opening Direction: Inwards (towards the interior of the house) Application: Residential/Commercial Windows
Rated 5 based on 1 product reviews
COR 70 Hidden Sash System image

COR 70 Hidden Sash System

Euro-Groove Hidden Sash Window System - visible surface of only about 2-1/2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware. System Highlights: Hidden Sash, Concealed Hinge Option, 70mm Frame Opening Direction: Inwards (towards the interior of the house) Application: Residential/Commercial Windows and Doors
Rated 5 based on 1 product reviews
COR 80 Hidden Sash System image

COR 80 Hidden Sash System

Euro-Groove Hidden Sash Window System - visible surface of only about 2-1/2" from the outside. Available with straight and curved sashes. Optional concealed hinges and advanced security hardware. System Highlights: Hidden Sash, Concealed Hinge Option, 80mm Frame Opening Direction: Inwards (towards the interior of the house) Application: Residential/Commercial Windows and Doors
Rated 5 based on 1 product reviews
4200 Slider System image

4200 Slider System

A versatile sliding system with thermal bridges consisting of multiple perimetric frames with the possibility of head or perimetric sashes. Integral opening options available to completely hide the sashes in the building's curtain wall chamber. This achieves a 100% opening surface. Single rail and dual rail frames available as well for balcony systems with 1, 2 & 4 hidden sashes. System Highlights: Curved or Straight Sashes, Pocket System Option 45 degrees Frame Joints 45 degrees and 90 degrees Sash Joints Rail Options: Mono-Rail, Two-Rail, and Three-Rail System Choices: 2, 3, 4 and 6 Sashes Sliding Direction: Horizontal (Left/Right) Application: Residential/Commercial Windows and Patio Doors
Rated 5 based on 1 product reviews
4600 Lift & Slide System image

4600 Lift & Slide System

Lift and Slide door system provides superior thermal insulation, compared to standard sliding doors. Standard central sash section of 4 21⁄64" (110mm) and the minimalist alternative of only 1 31⁄32 inch (50mm). Large maximum sash dimensions make this system ideal for enclosing large areas, letting in more natural light. Aluminum framing while highly durable, yet light enough for an easy and ultra smooth operation on a reinforced stainless steel rail. Rail Options: Mono-Rail, Two-Rail, and Three-Rail System Choices: 2, 3, 4 and 6 Sashes, Drainage System Option Sliding Direction: Horizontal (Left/Right) Application: Oversized Residential & Commercial Doors
Rated 5 based on 1 product reviews
Anodizing image

Anodizing

During this process, the artificial increase, of up to a thousand times, of the thickness of the natural aluminium oxide coating is achieved, therefore obtaining great protection against corrosion and abrasion. Traditional properties of aluminum such as endurance and durability are increased, considerably, using this surface treatment, for that reason anodized aluminum becomes an an ideal material for seaside areas and places with hard weather conditions. A wide anodizing color range: bordeaux, blue, green, ivory, black, grey, bronze, inox (stainless steel), champagne, gold, natural, copper and acier. Colors can have different finishes, the profiles are subjected to different mechanical treatments, this way we are able to obtain different finishes: matt-grain, rough brushed, bright, brushed, polished, re-polished or combinations of any of these finishes. All of which are guaranteed by the European “EWAA-EURAS" regulation, that reaches the most demanding European quality levels.
Rated 5 based on 1 product reviews