Viance - Treated Wood Solutions
Viance - Treated Wood Solutions
Fire Retardant Treated Wood (FRTW) and Preservatives
CONTACT INFO
8001 IBM Dr. Building 403
Charlotte, NC 28262
Toll Free: 800-421-8661
Phone: 704-522-0825
Continuing Education Logo
Request for information Viance - Treated Wood Solutions Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL

Fire Retardant Treated Wood (FRTW) - D-Blaze® (FRTW)

D-Blaze® Fire Retardant Treated Wood (FRTW) by Viance is GREENGUARD GOLD certified for low chemical emissions. D-Blaze FRTW is suitable for fire rated wall assemblies and interior applications where fire retardant construction materials are specified or required by building codes. D-Blaze treated lumber and plywood received an FR-S listing from Underwriters Laboratories (UL) for most wood species, and is AWPA standardized as a Type-A High Temperature (HT) Fire Retardant. D-Blaze has over 35 years of proven performance and offers a 50-year limited warranty.


D-Blaze treated lumber and plywood is highly effective in slowing down the spread of flame and the smoke development caused by fire, and shows no evidence of significant progressive combustion after 30 minutes exposure to flame. D-Blaze FRTW products offer a lower in-place cost than non-combustible classified materials, and has been installed in many notable commercial installations such as the new One World Trade Center in NYC, and the Sears Tower and Navy Pier in Chicago.


Greenguard Gold Certificate of Compliance

Greenguard Certification Test Report

Click here to download Brochures, MSDS, ICC ESR, FAQs and Warranties


Rated 5 based on 1 product reviews

Wood Stabilizing Treated Wood Preservative - Ecolife® (EL2)

Ecolife Stabilized Weather-Resistant Wood is an environmentally-advanced wood protection system, the only wood preservative with an integrated stabilizer standardized by the American Wood Protection Association (AWPA). The stabilizer is not an add-on component that can vary by treater in amount mixed with preservatives, nor does it have to be agitated to keep emulsified. Ecolife is a non-metallic preservative that fights the effects of the sun and weather extremes that repels water, minimizes cracking and keeps boards straighter.


Click Here to Download NGBS Certificate
Click here to download Brochures, MSDS, FAQs and Warranties.


Rated 5 based on 1 product reviews

Treated Wood Preservative - Preserve® ACQ®

Preserve® ACQ® provides exceptional protection for exterior wood against decay and termites, and remains the most dependable and proven wood preservative used around the world for a variety of residential and commercial applications.Preserve® ACQ®
is backed by a Lifetime Limited Warranty and more than 20 years of field testing and use. Preserve ACQ is Home Innovation NGBS Green Certified for Resource Efficiency and is eligible to earn points towards the National Green Building Standard™.


Click Here to Download NGBS Certificate
Click here to download Brochures, MSDS, FAQs and Warranties.

Rated 5 based on 1 product reviews

Treated Wood Preservative - Preserve® CA

Preserve® CA is Home Innovation NGBS Green Certified for Resource Efficiency and is eligible to earn points towards the National Green Building Standard™.


Click Here to Download NGBS Certificate
Click here to download Brochures, MSDS, FAQs and Warranties.

Rated 5 based on 1 product reviews

Preservative Treated Wood - TimberSaver® PT

TimberSaver® PT lumber and plywood is protected from termites with Disodium Octoborate Tetrahydrate (DOT) and offers a 20-year warranty.


Click here to download Brochures, MSDS, FAQs and Warranties.

Rated 5 based on 1 product reviews

COMMERCIAL USE ONLY Preservative Treated Wood - SupaTimber®

SupaTimber® pressure-treated wood is protected from rot, decay and termite attack with Chromated Copper Arsenate (CCA) wood preservative. Generally, the label authorizes use of CCA in most industrial and commercial applications.


Click here to download Brochures, MSDS, FAQs and Warranties


Rated 5 based on 1 product reviews